The right parameters for each application – simply choose from 3 presets at the push of a button
The benefits to you:
- Inline or flanged version, current controlled, voltage controlled, fieldbus/Ethernet communication via CPX terminal
- Operator convenience: 3 presets for optimal adaptation to different volumes – with no programming work
- Cascade regulator: improved dynamic response, maximum precision and optimum small signal characteristics
- Two-stage control circuit with multi-sensor control: integrated sensors for optimum control results and characteristics
- Process reliability: constant pressure under changing temperatures thanks to temperature compensation
- Modular system: the correct valve for every application
| Technical data | |
|---|---|
| Valve functions | 3/2-way proportional pressure regulator |
| Flow rate per valve [l/min] |
min. 1,400, 10 bar min. 900, 6 bar min. 380, 2 bar |
| Pressure range [bar] | 0 ... 2, 0 ... 6, 0 ... 10 |
| Switching methods | NPN or PNP |
| Pneumatic connection | G1/8 or NPT |
| Layout | In-line (1/8“) or flange (NW6) |
| Electrical interface | M12 plug, 8-pin |
| Diagnostic function |
Actual value Setpoint value Upper/lower limit value reached |
| 3 presets | quick, universal, precise |
| Display / operation |
VPPM-LED: Regulator presets can be selected with pushbuttons VPPM-LCD: many editing functions |
| Connecting line |
Pre-assembled Y connecting cable, M12 8-pin to 2x M12 5-pin for connecting directly to analogue in/outputs (CPX) in IP65/IP67 |