One-way flow control valve VFOC
with push-in sleeve

Piston speeds can be easily and precisely set

The benefits to you:

  • Quick installation on products with an integrated or pre-assembled push-in connector
  • Simple installation without tools – ideal for small spaces
  • Proven one-way flow control valve principle: piston speeds can be easily and precisely set
  • Integrated QS fitting for reliable and leak-free connection to the compressed air tubing
Technical data
Flow rate qnN [l/min] 0 ... 400
Pressure range [bar] 0.5 ... 10
Temperature range [°C] -10 ... +60
Tubing connector+ push-in sleeve QS -4, 6