Fork light barriers SOOF

Simplified installation: transmitter and receiver in the same housing

The benefits to you:

  • No restrictions on use: metal housing (SOOF-M) or reinforced polycarbonate (SOOF-P) in IP67
  • Adjusted by potentiometer or teach-in
  • Output function can be switched between N/O and N/C contacts
  • Increased application safety: high tolerance to ambient light
  • Precise: high resolution and repetition accuracy combined with low hysteresis

 

SOOF-P also provides:

  • Striking status display thanks to LEDs that are visible from all sides
  • Simplified set-up thanks to dynamic teach-in
  • Extended installation options: assembly sleeves at the rear or on the dovetail

 

Product data
Electrical connection Plug M8x1, 3-pin
Switching element function Switchable
Operating voltage range [V] 10 ... 30 DC
Ambient temperature [°C] -20 ... +70
Protection class IP67
Light type Red
Fork gap [mm] 30 ... 120
Switching output PNP, NPN
Max. output current [mA] 100, 200
Max. switching frequency [Hz] 2,000, 4,000
Min. lens diameter [mm] 0.2 ... 2