Fine, micro and activated carbon filter MS9

600% more flow rate?

New MS9 size with 1" connection size completes the service units in the MS series

The benefits to you:

  • Mixing of sizes provides cost-effective optimisation of flow rate: e.g. 600% more flow rate for MS9-LFM compared to MS6-LFM
  • Increased flow rate: AMV/RMV size/rotation adaptations for connecting MS9 to the next MS6 size down
  • Reduced costs and minimised space: using MS6 and only in the MS9 filter area
reddot design award winner 2009
 
Product data
Grid dimension [mm] 90
Permissible primary pressure [bar] Max. 20
Operating temperature [°C] -10 ... +60
Housing material Die-cast aluminium
Connection sizes G1/2, 3/4, 1, 1 1/4, 1 1/2