Solenoid valve VOVG

Solenoid valve VOVG

Space saving valve series with high flow rates for universal use

Ideally suited for compact handling applications

The benefits to you:

  • Complete range, from individual valves through to valve manifolds with different functions
  • Cartridge sealing system with piston spool
  • Available for application-specific versions
  • Optimised size - ideal for on-site installation, reduced tubing costs
  • High-performance design permits high cylinder speeds with simultaneously reduced minimum operating pressure, thus improving the response characteristics
 
Design In-line valve Semi in-line valve Sub-base valve
Valve function 3/2 5/2 3/2 5/2 3/2 5/2
Memory stability Single
Constructional design Piston spool
Sealing principle Soft
Actuation type Electrical
Type of control Piloted
Manual override Non-detenting/detenting Non-detenting
Nennweite [mm] 2,1
Normalnenndurchfluss [l/min] 200 180 180
Nominal size [mm] 10/12 25 12 25 12 25
Switching time on/off [m/s] 12/10 15/18 12/10 15/18 12/10 15/18
Pneumatic connection M5 Sub-base