Electric linear axis EGSK/EGSP

Compact spindle axes with recirculating ball bearing or with innovative ball chain

Reliable precision principle and good running characteristics

The benefits to you:

  • EGSP caged ball bearing chain - smooth-running, low-noise – longer service life and longer service intervals
  • High repetition accuracy
  • Compact but with a high degree of mechanical rigidity

 

Compatible motors and controllers

Servo motor EMMS-AS and motor controller CMMx-AS

Stepper motor EMMS-ST and motor controller CMMS-ST

 
Type EGSK EGSP
Axis

Electric linear axis with spindle drive and recirculating ball bearing guide

Electric linear axis with spindle drive and ball chain

Size 15 / 20 / 26 / 33 / 46 20 / 26 / 33 / 46
Stroke [mm] 25 ... 800 25 ... 800
Torques My/Mz
[Nm]
12 ... 547 38 ... 579
Torque Mx
[Nm]
38 ... 1.400 98 ... 1.390
Max. speed [m/s] 0.33 ... 1.05 0.6 ... 2
Positioning accuracy [µm] 3 / 5 / 10 3 / 5 / 10