Here is the safety data sheet for your lubricating grease and threadlocker in accordance with 1907/2006/EG, article 31. This document is available to you as a PDF file and in various languages.
Lubricants containing hazardous substances
| Lubricating grease type |
Trade name | Language |
|---|---|---|
| LUB-KB1 |
Klüberplex BE 31-102 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| LUB-KB2 | Klüberplex BE 31-222 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| LUB-KB5 | Klüberplex BE 31-502 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| LUB-KC1 | Centoplex 2 EP | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| LUB-MS6 | Mobiltemp SHC 100 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| Threadlocker | Language |
|---|---|
| Loctite 222 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| Loctite 243 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| Loctite 2701 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
Lubricants without hazardous substances
|
Lubricating grease type |
Trade name | Language |
|---|---|---|
|
LUB-FGO |
Gearmaster LXG 00 | German, English, Spanish, French, |
| LUB-KL5 | Barrierta L55/1 | German, English, Spanish, Czech, French, Italian, Polish, Portuguese, Swedish, Finnish |
| LUB-KU-2 | Unisilkon L 250 L | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| LUB-KU-6 | Unisilkon L 641 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| LUB-M1 | Molykote(r ) PG75 | German, English, Spanish, Czech, Danish, French, Greek, Italian, Dutch, Norwegian, Polish, Portuguese, Swedish, Finnish |
| LUB-RN2 | Rhenus Norlith STM 2 | German, English, Spanish |
| LUB-AL2 | Aralub SKL 2 | German, English |
| LUB-E1 | GLS 993 H1 | German, English |
| Oil type | Trade name | Language |
|---|---|---|
|
OFSW-32 |
ARAL VITAM GF 32 | German, English |
| OFSB-1 | DIVINOL DHG ISO 46/ Shell Tellus Do46 | German, English, Spanish, French |