Electric linear axis EGSK/EGSP

Compact spindle axes with recirculating ball bearing or with innovative ball chain

Reliable precision principle and good running characteristics

Benefits:

  • EGSP caged ball bearing chain - smooth-running, low-noise – longer service life and longer service intervals
  • High repetition accuracy
  • Compact but with a high degree of mechanical rigidity

 

Downloads

Planning tool for electric drives
Selection and dimensioning of electric axis, motor and gearing made easy

 

Download PositioningDrives

 

Short product information EGSK/EGSP

Product information EGSK/EGSP

Handling system overview

 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Type EGSK EGSP
Axis

Electric linear axis with spindle drive and recirculating ball bearing guide

Electric linear axis with spindle drive and ball chain

Size 15 / 20 / 26 / 33 / 46 20 / 26 / 33 / 46
Stroke [mm] 25 ... 800 25 ... 800
Torques My/Mz
[Nm]
12 ... 547 38 ... 579
Torque Mx
[Nm]
38 ... 1.400 98 ... 1.390
Max. speed [m/s] 0.33 ... 1.05 0.6 ... 2
Positioning accuracy [µm] 3 / 5 / 10 3 / 5 / 10