Servo motor double controller CMMD-AS

The double controller guides two servo motors independently of each other

For standard applications and simple positioning tasks with I/O connection

The benefits to you:

  • Only 1 controller hardware unit required to move 2 servo motors independently
  • The motor current of 2 x 4A can be distributed as desired among the two controllers at a ratio up to 2A/6A.
  • Jerk-free and infinite positioning by means of closed-loop operation
  • Programming and parameterisation using software tools
  • Reliable restart blocking for safety-related applications
  • Simple and convenient: commissioning and firmware updates via SD card slot

Technical data

Motor controller CMMD-AS for servo motor

Torque at standstill [Nm] ~4.7
Peak torque [Nm] ~9.2
Speed [1/min] ~10,000
Extended I/O interface 4 operating modes
Safe stop To EN 954-1 Cat.3
Primary voltage 100 ... 230 V AC
Motor current

CMMD-AS: 2x 4A

(can be set to any value up to 2A/6A)

Integrated positioning records 64