Soft-start/quick exhaust valve MS6-SV

Fast venting in an emergency stop

The benefits to you:

  • Tested safety: Approved by the German institute for health and safety in compliance with DIN-EN ISO 13849-1, category 4, performance level E
  • Function integration: integrated on/off and pressure build-up functions
  • Redundant system for the "safe exhaust" function
  • Self-testing
  • Can be integrated into MS service unit combination with filter and control functions

 

 

Features

Reliable pressurising and exhausting with MS6-SV


The soft-start/quick exhaust valve MS6-SV, approved by the German institute for health and safety, functions as a (de)centralised unit for supplying machines and systems with compressed air. It is a self-testing, redundant mechatronic system to ISO 13849-1. This means that the safety-oriented pneumatic protective measure ("safe venting") is guaranteed even if any potential errors occur within the valve. The safety check of the piston rod position is performed directly by the valve during the self-test. This means that the wiring is less complex, which also simplifies installation.

 

  • Fast and reliable venting in the event of a sudden emergency stop in safety-critical areas of a system
  • Quick exhaust for the fastest possible pressure reduction in the system
  • Soft-start ensures smooth movements when the system is started up again, prevents hard impacts and therefore protects the mechanical components.
  • Maximum machine availability thanks to reliable processes
  • Exhaust capacity of 6,000 l/min (from P2 to P3), 1.5 times the exhaust
  • Compact for flexible installation in the MS modular system or as a single application

 


 

Application
In all cases

More safety: avoid accidents using the latest safety engineering

A sure and quick exhaust of the MS6-SV stops the compressed air supply in seconds.

 

Read full article


 

 

 

UL certification

UL certificate for MS6-SV

 
Technical data
Grid dimension 62
Operating pressure [bar] 3.5 ... 10
Function Solenoid actuated 3/2-way valve with soft start
Flow rates
P1 > P2 [l/min]
P2 > P3 [l/min]

 

4.300
6.000

Certification DIN-EN 13849-1, performance level E, category  4
Pneumatic connection 1, 2 G1/2, 1/2 - 14 NPT
Pneumatic connection 3 G1, 1 NPT
Electrical connection Plug (Sub-D 9-pin)
Protection class IP65
Supply voltage [V] 24
Short circuit protection Built-in