600% more flow rate
600% more flow rate
For better performance of air supply
Service units MS: new size MS9
Saving thanks to mix of sizes
Soft-start valve MS6-SV
Fast venting in an emergency stop
BG certification in compliance with DIN-EN ISO 13849-1, category 4, performance level E
From the ISO class to compressed air preparation
Selection aid for the suitable service units for compressed air preparation
Selection scheme for service units