10 times more added value for your automation
| Save installation time: | Self-adjusting PPS cushioning for saving 5 minutes on installation |
| Simplify procurement: | Use the online shop to manage orders 24 hours a day without waiting times |
| Minimise switching times: | 15% more performance with the VUVG valves – and the best footprint in their class |
| Lower total costs: | Lower total costs by 50% thanks to early supplier involvement |
| Increase flow rates: | 600% more flow thanks to a mixture of sizes with the new service unit MS9 |
| Reduce your part numbers: | Replace lots of part numbers with just one and make warehousing easier |
| Cut back on procurement costs: | 50% lower procurement costs thanks to the use of innovative materials for PEN tubing |
| Ensure quality: | 100% quality thanks to careful and certified testing
|
| Minimise part diversity: | 1 sensor for 48 drives – now possible with perfectly matched accessories such as the SMx-8M sensor |
| Everything from a single source: | Pneumatics + electrics = 1 supplier – mechatronic mix from Festo |