Electric short-stroke cylinder ADNE-LAS
with integrated linear motor

Highly dynamic: up to 14 Hz between two end positions.
For pusher applications or sorting tasks

The benefits to you:

  • Minimal positioning times of 30 milliseconds
  • Electronic end-position cushioning for long service life
  • Precise: repetition accuracy and constant force over the entire stroke range
  • Extremely easy mounting, configuration and operation: install it directly in the application thanks to protection class IP65, select one of 4 motion cycles and give the start signal – ready!
  • The design screens all strong magnetic fields: iron parts or chips are not attracted.

 

Technical data
Size [mm] 32 40
Stroke [mm] 15/35 20/45
Minimum stroke [mm] 7.5/17.5 10/22.5
Peak force F [N] 26/15 51/30
Nominal force F [N] 8 12
Repetition accuracy [mm] ±0.5