Proximity sensor module
SMT- /SME-10M

Proximity sensor SMT/SME-10 by Festo

Compatible with all Festo drives with C-slot, and with round cylinders using the respective mounting kit

The benefits to you:

  • User-friendly: can be inserted in the cylinder slot from above, and adjusted via the switching point marking on the housing
  • Sturdy: central mounting for secure fitting in the slot
  • Flexible: freely configurable cable length and connection technology
  • Reliable: standard cables suitable for use with energy chains and robots
  • Process reliable: all Reed switches with an internal protective circuit
Focus Open Silver 2009
 
if product design award
 
SMT-/SME-10M Modular system for proximity sensors
Reed and non-contacting
Switching output 2-wire N/O contact
3-wire N/O contact
3-wire PNP N/O contact
3-wire NPN N/O contact
2-wire PNP N/O contact
Operating voltage 24 V DC
Cable quality Energy chain + robot
Cable length [m] Reed: 0.2 ... 10
Non-contacting: 0.2 ... 30
0.2 ... 5.0 in increments of 0.1 m
5.0 ... 30 in increments of 0.5 m
Connection technology M8 rotatable thread
M8 snap-on flange
M12
Open end
Cable sheath Polyurethane
Energy chain + robot features

Highly oil resistant

Excellent bending/torsional properties

Suitable for use with energy chains

Halogen-free

Reed switch SME with built-in protective circuit for increased service life
SMT non-contacting

Short circuit protection

Reverse polarity protection

Overload protection

Protection classes IP65, IP68
Reproducibility [mm] ±0.1