Festo provides handling solutions for a variety of applications. Create your handling system modularly.
H-gantry EXCM-10/-30
Small XY planar surface gantry with rectangular working space and extensive functionality
- Maximum use of space: compact and flat
- For effective loads up to 3 kg
- Ideal for desktop applications in small parts assembly, small parts handling, laboratory automation
Three-dimensional gantry
3D handling with horizontal XY-axes and any vertical drive (Z-axis)
- Can be used universally for handling light to heavy workpieces or high effective loads
- Suitable for very long strokes
Linear gantry
Handling for 2D movements
- High mechanical rigidity and sturdy design
Pick & place
YZ handling for short strokes
- Electric or pneumatic drive units
- Standardised interfaces of the Festo front unit with grippers, rotary modules and swivel modules
Multi-axis modular system
Base, connector, and mounting components
- Axis module in X, Y and Z direction with adapted interfaces
- Module combinations with specifications for stroke, effective load and intermediate positions
Handling module HSW
Ready-to-install, complete pick & place solution repositions small parts by 90°
- Maximum productivity due to cycle times of less than 1 s and up to 100 parts per minute
- Repetition accuracy of ±0.02 mm
Handling module HSP
Function module for the automatic transfer, feed and removal of small parts in extremely confined spaces
- Compact unit for a complete pick & place cycle
Rotary indexing table DHTG
Integrated position sensing with integrated sensor
- Suitable for partially automated systems, equipment buffers, swivel tasks and separation tasks
- Simple conversion from clockwise to anticlockwise rotation or reciprocating motion