Highly dynamic handling systems

Parallel kinematic system EXPT

Parallel kinematic system EXPT

High-speed handling system with robotic functionality for free movement in three dimensions

Precision and optimum dynamic response with up to 150 picks/min

  • Configurable system solution with control package CMCA and Festo plug & work
  • Minimal moving mass due to CF-reinforced rods, including rod loss detection
  • Closed mechanical system with high rigidity thanks to the pyramid shape

 

More information on the parallel kinematic system EXPT

Planar surface gantry EXCH-40/-60

H-gantry EXCH

High dynamic response up to 100 picks/min

XY planar surface gantry with rectangular working space

  • Optimal use of space: compact and flat
  • Can be expanded with a Z-axis or rotary/lifting module for 3D applications
  • Low moving mass due to stationary motors and rotating toothed belts

 

More information on the EXCH

Linear gantry EXCT

T-gantry EXCT

Optimal dynamic response up to 90 picks/min

YZ linear gantry with rectangular working space

  • Large vertical working space coverage
  • Slim design with compact Z-axis
  • Low moving mass due to two stationary motors and rotating toothed belt
  • Reduced vibrations for a long service life

More on linear gantry

Video: Festo parallel kinematic system EXPT – high-speed delta kinematics

Parallel kinematic system EXPT