Pressure and vacuum sensors

Pressure sensors SDE and vacuum switches for controlling all pressure values: programmable or as a modular product 

Pressure switch

Type Pressure
range
[bar]
Switching
element
function
Display Mounting Description
Pressure switch PEV/VPEV
Pressure switch PEV/VPEV
1 ... 12
-1 ... +1.6
Changeover switch 0
  • Through-hole
  • H-rail
  • Can be screwed in
  • Wall mounting
  • Front panel mounting
  • Adjustable switching point
  • E converter, PE converter
  • Options: Adjustable hysteresis, switching status display, scale for pressure adjustment
  • Certification: CCC

Pressure switch PEV in the catalogue

Vacuum switch VPEV in the catalogue

Pressure switch SDE5
Pressure switch SDE5

 

New!

-1 ... 0

-1 ... +1
0 ... 2

0 ... 6
0 ...10

 

Normally open contact
Normally closed contact
Switchable
+ Wall/surface bracket
  • Programmable and configurable pressure switch for simple pressure sensing tasks
  • Teach-in function for programming
  • Integrated microprocessor
  • Switching status indicated by an LED visible from all sides
  • Certification: c UL us-listed (OL), C tick

Pressure switch SDE5 in the catalogue

Pressure switch SDE5 in the Support Portal

Pressure switch SDE3
Pressure switch SDE3
-1 ... +10 Normally open contact
Normally closed contact
Switchable
+
  • H-rail
  • Through-hole
  • Front panel mounting
  • Wall/surface bracket
  • 5 pressure measuring ranges
  • Measurement of relative or differential pressure
  • 2 independent supply ports
  • Switching output 2x PNP or 2x NPN
  • Numerical and graphical pressure display
  • Certification: C tick

Pressure switch SDE3 in the catalogue

Pressure switch SDE1
Pressure switch SDE1

0 ... -1

-1 ... +1

0 ... 2

0 ... 6

0 ... 10

 

Freely programmable +
  • H-rail
  • Front panel mounting
  • Wall/surface bracket
  • On service unit
  • 5 pressure measuring ranges
  • Measurement of relative or differential pressure
  • Switching outputs PNP, NPN and with analogue current or voltage output
  • LCD or illuminated LCD display
  • Certification: c UL us-listed (OL), C tick

Pressure switch SDE1 in the catalogue

Pressure sensor SPAB
Pressure sensor SPAB
-1 ... +1
0 ... 10
Freely programmable +
  • Wall/surface bracket
  • Front panel mounting
  • Relative pressure measurement
  • Switching output PNP, NPN and analogue output
  • Two-part, multi-coloured display
  • Copy function
  • Simple commissioning thanks to intuitive operation
  • Compact design 30x30 mm
  • Certification: c UL us-listed (OL), C tick

Pressure sensor SPAB in the catalogue

Pressure transmitter SPTE

Pressure transmitter SPTE

0 ... -1
0 ... 10
 

-

  • Flange
  • Push-in sleeve
  • Push-in connector
  • Piezoresistive pressure sensor
  • Relative pressure measurement
  • Analogue output 0 ... 10 V or 1 ... 5 V
  • Compact: 8-fold wall holder for battery assembly
  • Protection class: IP40

Pressure transmitter SPTE in the catalogue

Pressure transmitter SPTW

Pressure transmitter SPTW

Gauge pressure:
0 ... 2
0 ... 6
0 ... 10
0 ... 16
0 ... 25
0 ... 50
0 ... 100

 

Low pressure:
-1 ... +1
-1 ... +10

 

-

  • Screw fitting
    G 1/4 female thread
  • Combined measurement of gauge and low pressure
  • Analogue output 0 ... 10 V or 4 ... 20 V
  • Materials in contact with the medium: High-alloy stainless steel
  • Protection class: IP67

Pressure transmitter SPTW in the catalogue

 

Vacuum switch

Type Pressure range
[bar]
Switching element
function
Display Mounting Description
Air gap sensor SOPA
Air gap sensor SOPA
4 ... 7 Normally open contact
Normally closed contact
Switchable
+
  • H-rail
  • Through-hole
  • Wall/surface bracket
  • Convenient solution for highly precise contact monitoring
  • Sensing range 20 to 200 μm
  • Switching outputs PNP or NPN
  • Integrated air jet function
  • 2-colour LCD display
  • Certification: C-Tick

Air gap sensor SOPA in the catalogue

Vacuum switch PEN
Vacuum switch PEN
-1 ... 8 Normally open +
  • Mounting frame 2N
  • Through-hole
  • Pneumatic/electrical differential pressure switch
  • Adjustable switching point    

Vacuum switch PEN in the catalogue

+ Standard

0 Option