Flow sensors SFE in various sizes: including compact designs for the electronics industry
Flow sensors
| Type | Operating pressure [bar] |
Operating medium |
Flow measuring range [l/min] |
Connection | Display | Description |
|---|---|---|---|---|---|---|
|
Flow sensor SFAB
|
0 ...10 | Filtered compressed air (40 μm), no aggressive gases |
0.1 ... 10 0.5 ... 50 2 ... 200 6 ... 600 10 ... 1,000
|
QS6, QS8, QS10, QS12; G1/4", G5/16", G3/8" | Inverted LCD with 4 1/2-character 7-segment display |
|
|
Flow sensor SFAM-62 |
0 ...10 | Filtered compressed air (40 μm), no aggressive gases |
10 ... 1,000 30 ... 3,000 50 ... 5,000 selectable
|
M12 plug connector | Inverted LCD with 4 1/2-character 7-segment display |
|
| -0.7 ... +7 | Filtered compressed air, unlubricated, grade of filtration 0.01 μm | 0.05 ... 0.5 0.1 ... 1 0.5 ... 5 1 ... 10 0.05 ... 50 |
QS6, G1/8 | 31/2-digit Alphanumeric |
|
|
|
Flow transmitter SFET-F /SFET-R |
-0.7 ... +7/ -0.9 ... +2 |
Filtered compressed air, unlubricated, grade of filtration 0.01 μm | 0.05 ... 0.5 0.1 ... 1 0.5 ...5 1 ... 10 5 ... 50 |
QS-4, QS-6, G1/8 | - |
|
| -0.05 ... +0.05 -0.1 ... +0.1 -0.5 .... +0.5 -1 ... +1 -5 ... +5 -10 ... +10 |



