Proportional pressure regulators for multiple selectable pressure ranges
Proportional valves
| Type | Function | Actuation | Sealing |
Pressure [bar] |
Flow rate [l/min] |
Description |
|---|---|---|---|---|---|---|
Proportional-pressure regulator VPPM
|
3/2-way, closed Cascade control
(multi-sensor-control) |
electric | soft | -0,02 … 10 | 0 … 1.400 |
|
|
Proportional-pressure regulator VPPM-MPA |
3/2-way, closed Cascade control (multi-sensor control) |
electric | soft |
0 ... 2 0 ... 6 0 ... 10 |
2 bar: min. 380 6 bar: min. 900 10 bar: min. 1.400 |
|
Proportional-pressure regulator VPPE![]() |
3-way, closed | electric | soft | 0,15 … 6 | 0 … 1.000 |
|
Proportional-pressure regulator MPPE, MPPES![]() |
3-way, closed | electric | soft | 0 … 10 | 0 … 8.000 |
Proportional-pressure regulator MPPE, MPPES in the catalogue |



