Precise and compact spindle axes with recirculating ball bearing guide or with an innovative caged ball chain
Reliable precision principle and good running characteristics
The benefits to you:
- Innovative ball chain EGSP: smooth-running, low-noise – longer service life and longer service intervals
- Precise repetition accuracy
- Compact but with a high degree of mechanical rigidity
| Type | EGSK | EGSP |
|---|---|---|
| Axis |
Electric linear axis with spindle drive and recirculating ball bearing guide |
Electric linear axis with spindle drive and ball chain |
| Size | 15 / 20 / 26 / 33 / 46 | 20 / 26 / 33 / 46 |
| Stroke [mm] | 25 ... 800 | 25 ... 800 |
|
Torques My/Mz [Nm] |
12 ... 547 | 38 ... 579 |
|
Torque Mx [Nm] |
38 ... 1.400 | 98 ... 1.390 |
| Max. speed [m/s] | 0.33 ... 1.05 | 0.6 ... 2 |
| Positioning accuracy [µm] | 3 / 5 / 10 | 3 / 5 / 10 |