Valve terminals to ISO 15407-1, 15407-2 and ISO 5599-2 for standard valves with versatile valve functions and as a plug-in or individual connection
Standard valve terminals
| Type | Version | Protection class |
Number of valve positions |
Flow rate [l/min] |
Installation (fieldbus) | |||
|---|---|---|---|---|---|---|---|---|
| Centralised | Decentralised | On site | Hybrid | |||||
Type 16Valve manifold VTIA![]() Type 16 valve manifold VTIA in the catalogue |
Sub-base modular |
IP65 | 16 | 400 ... 1,000 | - | - | - | - |
|
Type 44VTSA |
Sub-base modular |
IP65 | 32 | 400 ... 1,500 | + | - |
+ (ASI) |
+ |
Type 04VIMP-/VIFB-04![]() Type 04 VIMP-/VIFB-04 in the catalogue |
Sub-base modular |
IP65 | 16 | 1,200 ... 4,500 | + | - | - | - |
+ Standard, i.e. always available

