Drives with a displacement encoder
Cylinder with piston rod
|
Type
|
Diameter
[mm]
|
Stroke length
[mm]
|
Force
[N]
|
Suitable
|
Description
|
for
SPC200
|
for
SPC11
|
as a measuring cylinder
|
Standard cylinder DNCI
|
32, 40, 50, 63
|
10 ... 2,000
|
483 ... 1,178
|
+
|
+
|
+
|
-
With contactless displacement measuring encoder
-
Various piston rod variants
-
Standard cylinder to ISO 15552
Standard cylinder DNCI in the catalogue
|
Standard cylinder DNCM
|
32, 50
|
100 ... 500
|
483 ... 1,178
|
+
|
+
|
+
|
-
With attached potentiometer
-
Various piston rod variants
-
Standard cylinder to ISO 15552
Standard cylinder DNCM in the catalogue
|
Rodless cylinders
|
Type
|
Diameter
[mm]
|
Stroke length
[mm]
|
Force
[N]
|
Suitable
|
Description
|
for
SPC200
|
for
SPC11
|
as a measuring cylinder
|
|
Linear drive DGCI
|
18 ... 40
|
100 ... 2,000
|
153 ... 754
|
+
|
+
|
-
|
-
With guide
-
With contactless displacement measuring encoder
-
Based on linear drive DGC
-
Supply ports optionally on end face or front
-
Wide range of options for mounting on drive units
-
System product for handling and assembly technology
Linear drive DGCI in the catalogue
|
|
Linear drive DGPL, DGPI, DGPIL
|
25 ... 63
|
225 ... 2,000
|
295 ... 1,870
|
+
|
+
|
+ (DGPL only)
|
-
With or without guide
-
Wide range of options for mounting on drive units
-
System product for handling and assembly technology
-
DGPI/DGPIL: with contactless displacement measuring encoder, integrated
-
DGP/DGPL: with potentiometer or contactless displacement measuring encoder, with clamping unit
Linear drive DGPL, DGPI, DGPIL in the catalogue
|
Semi-rotary drives
|
Type
|
Diameter
[mm]
|
Stroke length
[mm]
|
Force
[N]
|
Suitable
|
Description
|
for
SPC200
|
for
SPC11
|
as a measuring cylinder
|
|
DSMI semi-rotary drive
|
25, 40
|
0 ... 270 °
Swivel angle
|
5, 20 Nm
|
+
|
+
|
+
|
-
Based on swivel module DSM
-
Rotary encoder integrated
-
Compact design
-
Wide choice of mounting options
Swivel module DSMI in the catalogue
|
+ Standard, i.e. always available