Axis controller

Type Supported
displacement encoders
Protection class Plug-in units Voltage
[V DC]
Temperature range
[°C]
Axis controller SPC200 Potentiometer
Magnetostrictive
Incremental
IP20
  • Power supply
  • Digital I/O
  • Analogue inputs
  • Sub-controller
  • Fieldbus interfaces
  • Serial interface
24 -5 ... +50
End position controller SPC11 Potentiometer
Magnetostrictive
Incremental
IP65 - 24 -5 ... +50