Displacement encoders

Type Use Description

Sensor interface CASM

Sensor interface CASM

  • Festo standard drives such as DGP/L-... , DNC-...
  • Linear potentiometer MLO-POT-...-TLF or MLO-POT-...-LWG
  • DNCI with incremental measuring system
  • Swivel module with angular displacement encoder DSMI
  • Convenient integration of existing displacement encoders into new positioning systems or end position controllers
  • Short cables for analogue signals, reliable digitized bus transfer
  • Plug & work with automatic identification and comprehensive diagnostics
  • Compact design
  • Protection class IP67

Sensor interface CASM in the catalogue

Type Stroke
[mm]
Measuring principle Resolution
[mm]
Description
Displacement encoder MLO
Displacement encoder MLO
Profile:
225 ... 2,000

Connecting rod:
100 ... 750
Potentiometric,
contacting and measuring absolutely
0.01
  • Function: analogue
  • System product for positioning applications and Smart Soft Stop (SPC10/SPC11)
  • Version: Profile or connecting rod

Displacement encoder MLO in the catalogue

Displacement encoder MME
Displacement encoder MME
225 ... 2,000 Magnetostrictive,
non-contacting and absolute measurement
<0.01
  • Function: digital
  • System product for positioning applications and Smart Soft Stop (SPC11)

Displacement encoder MME in the catalogue