Handling modules

  

Type Function Piston Ø
[mm]
Stroke
[mm]
Force
[N]
Description
Linear module HMP
Linear module HMP
Double-acting 16 ... 32 50 ... 400 104 ... 483
  • Precision backlash-free recirculating ball bearing guide
  • Extremely rigid basic profile
  • Infinitely adjustable end stops
  • Adjustable hydraulic shock absorbers
  • Integrated clamping unit

Linear module HMP in the catalogue

Linear module HMPL
Linear module HMPL
Double-acting 12 ... 20 30 ... 200 51 ... 188
  • High precision thanks to recirculating ball bearing guide
  • Modular adaptable functions
  • User-friendly installation system

Linear module HMPL in the catalogue

Feed separator HPV
Feed separator HPV
Double-acting Size: 14, 22 20 ... 60  92 ... 228
  • Complete control unit
  • Precise and simple mounting options
  • Profile slot for proximity sensors
  • Just one valve required for actuation

Feed separator HPV in the catalogue

 

Type Size Effective load
[g]
Force
[N]
Cycle time
[s]
Y-stroke
[mm]
Z-stroke
[mm]
Working stroke
[mm]
Repetition
accuracy
[mm]
Description
Handling module HSP
Handling module HSP
12, 16, 25 0 ... 1,600 40 ... 65 0.6 ... 1.2 52 ... 170 20 ... 70 5 ... 25 ±0.01 ... 0.02
  • Compact unit for a complete Pick & Place cycle
  • 3 versions: pneumatic with swivel module DSM, electric with MTR-DCI-...-HM motor unit, without drive

Handling module HSP in the catalogue

Handling module HSW
Handling module HSW
10, 12, 16 0 ... 1,600 30 ... 55 0.6 ... 1.2 Max. linear stroke:
90/90
142/142
175/175
10 ... 25 9 ... 35 ±0.02
  • Compact unit for a complete Pick & Place cycle at a 90° angle
  • 2 versions: pneumatic with swivel module DSM, without drive

Handling module HSW in the catalogue