Vacuum generators

Vacuum generators according to the venturi principle in various performance categories

 

 

Type Nozzle Ø
[mm]
Air consumption
at 6 bar
[l/min]
Max. suction
rate [l/min]
Max. vacuum
[%]
Evacuation time
[s]
Description

Vacuum generators OVEM

Vacuum generators OVEM

0,45 ... 1,4 11 ... 55 6 ... 19 85 0,22 ... 0,45
  • Pneumatic
  • High vacuum
  • Compact design
  • LCD display
  • Maintenance-free
  • Filter with inspection window
  • Adjustable ejector pulse

OVEM in the catalogue

Vacuum generators VN
Vacuum generators VN

0.45 ... 3.0 11 ... 480 6.2 ... 186 88 ... 93 0.3 ... 12
  • Pneumatic
  • Powerful vacuum
  • Can be used directly in the operating area
  • Available in straight design or
    T-shape
  • No wearing parts
  • Options: vacuum switch, integrated ejector pulse, electrical actuation for
    vacuum ON/OFF, combination of ejector pulse and actuation

Vacuum generators VN in the catalogue

Vacuum generators VAD
Vacuum generators VAD

0.5 ... 1.5 - 8 ... 77 80 -
  • Pneumatic
  • Powerful vacuum
  • Sturdy aluminium housing
  • Connection for external reservoir
  • Maintenance-free

Vacuum generators VAD in the catalogue

Vacuum generators VAK
Vacuum generators VAK

1.0 - 36 80 -
  • Pneumatic
  • Powerful vacuum
  • Sturdy aluminium housing
  • Connection for external reservoir
  • Maintenance-free
  • Integrated reservoir
  • Reliable setting down of workpieces

Vacuum generators VAK in the catalogue

Vacuum generators VADM, VADMI
Vacuum generators VADM, VADMI

0.45 ... 3.0 - 5 ... 180 - 0.35 ... 17
  • Electro-pneumatic with vacuum monitoring
  • Powerful vacuum
  • Compact design
  • Integrated solenoid valve (on/off)
  • Filter with display
  • Options: with air saving circuit, with vacuum switch
  • Reliable setting down of workpieces

Vacuum generators VADM, VADMI in the catalogue

Vacuum generators
VAD-M, VAD-M-I
Vacuum generators VAD-M, VAD-M-I

0.7 ... 2.0 - 15 ... 120 - 0.7 ... 7
  • Electro-pneumatic
  • Powerful vacuum
  • Compact design
  • Integrated solenoid valve (on/off)
  • Reliable setting down of workpieces

Vacuum generators VAD-M, VAD-M-I in the catalogue