| Type |
Suction cup
size
Ø [mm]
|
Breakaway force [N]
at 70% vacuum
|
Connections |
Material |
Suction cup
design |
Description |
|
Suction gripper ESG
|
2 ... 200
4x10 ... 30x90 |
0.1 .... 1,610 |
Male thread
Female thread
Plug connector
Barbed connector
|
Fluoro elastomer
Nitrile rubber
Nitrile rubber, antistatic
Silicone
Polyurethane
|
Round suction cup: standard, extra deep, bellows 1.5 convolutions, bellows 3.5 convolutions, bell-shaped
Oval suction cup
|
- Modular products consisting of suction cup holder and suction cup with over 2,000 variants
- Optional: Angle compensator/height compensator, filter
- 15 suction cup Ø
- Suction cup volume: 0,002 ... 245 cm³
- Min. workpiece radius: 10 ... 680 mm
Suction gripper ESG in the catalogue
|
Suction cup ESS
|
2 ... 200
4x10 ... 30x90 |
0.1 .... 1,610 |
Male thread: M6, M10, G1/8, G1/4
Female thread: G1/8, G1/4
|
Fluoro elastomer
Nitrile rubber
Nitrile rubber, antistatic
Silicone
Polyurethane
|
Round suction cup: standard, extra deep, bellows 1.5 convolutions, bellows 3.5 convolutions, bell-shaped
Oval suction cup
|
- Complete suction cup consisting of suction cup and support plate with mounting
- Suction cup volume: 0.002 ... 245 cm³
- Min. workpiece radius: 10 ... 680 mm
Suction cup ESS in the catalogue
|
|
Suction cup ESV
|
2 ... 200 |
16.3 ... 1,610 |
Male thread: M6, M10, M20 |
Fluoro elastomer
Nitrile rubber
Nitrile rubber, antistatic
Silicone
Polyurethane
|
Round suction cup: standard, extra deep, bellows 1.5 convolutions, bellows 3.5 convolutions, bell-shaped |
- Suction cup wearing part
- Easy to replace
- Suction cup volume: 0.318 ... 245 cm³
- Min. workpiece radius: 10 ... 680 mm
Suction cup ESV in the catalogue
|
Suction cup VAS, VASB
|
1 ... 125 |
1.6 ... 606 |
Male thread: M3, M5, G1/8, G1/4, G3/8 |
Nitrile rubber
Silicone
Polyurethane
|
Round suction cup: standard, bellows 1.5 convolutions |
- Lateral connection
- Copper, PTFE and silicone-free
Suction cup VAS, VASB in the catalogue
|