Optimum for series machines
The benefits to you:
- Individual lengths: Delivered in packages of 25, 50, 100, 200 ... 500 m
- Minimum order: 3,000 m
- Individual design: print your logo and /or your part number
- High recognition factor and simple handling: Individual colour selection
- Select from 7 basic colours – further colours available on request
- Simple to order with the configurator
Focus on tubing
Rising operating costs caused by leakage, machine failure caused by sudden pressure loss – material flaws in tubing are often suspected as possible causes. But the case is often not what it seems at first glance. Festo has investigated further and has developed powerful and reliable accessories that "connect" in the truest sense of the word.
In energy chains
For a well ordered installation, tubing and cables represent the connecting technology for pneumatic and electrical components.
To ensure that they proceed in an ordered course, energy chains are consistently used as a guide element. Before tubing and cables are inserted in energy chains, Festo checks the quality of connection technology, right down to the last detail.