Wirtschaftlichkeit, höchste Dynamik und Geschwindigkeit bei nochmals verbesserter Steifigkeit - als Zahnriemenantrieb oder mit Spindelantrieb
Suitable for the Festo mechatronic multi-axis modular system – suitable for all motor types
The benefits to you:
- New aluminium profiles with exterior guide: increased rigidity and improved efficiency thanks to downsizing (smaller size with the same load)
- Guide closer to the load: smaller lever arm for large maximum load and torques
- Motor connection on both sides (right/left) and both ends of the toothed belt axis: simpler handling and increased flexibility (the motor position can be altered at any time and does not necessarily have to be specified on the order).
| Product data | Toothed belt axis EGC-TB-KF | Spindle axis EGC-BS-KF |
|---|---|---|
| Axis | Electric linear axis with toothed belt drive | Electric linear axis with spindle drive |
| Size | 50 / 70 / 80 / 120 / 185 | 70 / 80 / 120 / 185 |
| Stroke [mm] | Max. 10,000 | 100 ... 3,000 |
| Max. feed force [N] | 50 ... 2,500 | 300 ... 3,000 |
| Torques My/Mz [Nm] | 10 ... 1,820 | 51 ... 910 |
| Torques Mx [Nm] | 3.5 ... 529 | 16 ... 580 |
| Speed [m/s] | 3 / 5 | 0.5 ... 2 |