For universal and classic applications
The benefits to you:
- Excellent price/performance ratio
- Durable and sturdy valve system
- Simple installation and maintenance thanks to a single mounting screw
- Simple and fast replacement of fittings without tools
- Pneumatic distributor integrated in the valve terminal
- Manifold rails for up to 35 valve positions
- Flexible design: assembled and tested units or individual components as modules for individual configurations
| Technical data | |
|---|---|
| Valve function |
3/2 NC 3/2 NO 5/2 single solenoid 5/2 Impuls (2 valve positions) |
| Constuctional design | Poppet valve |
| Temparature range [°C] | -5 ... +60 |
| Flow rate [l/min] | 400 |
| Operating pressure [bar] | 2,8 ... 8 |
| Electrical power consumption [W] | 1 |
| Protection class | IP65 |
| Fittings | QS4 or QS6 straight or angled |
| Valve positions | 2 ... 35 |