Fast venting in an emergency stop
The benefits to you:
- Tested safety: BG certification according to DIN-EN 13849-1, category 4
- 1.5 times the exhaust capacity compared to ventilation for an emergency stop in seconds
- Function integration: Integrated switch-on function and pressure build-up function
- Redundant 2-channel self-testing
| Product data | |
|---|---|
| Grid dimension | 62 |
| Operating pressure [bar] | 3,5 ... 10 |
| Function | Solenoid actuated 3/2 way valve with soft-start |
|
Flow rates P1 > P2 [l/min] P2 > P3 [l/min] |
4,300 6,000 |
| Certification | DIN-EN 13849-1, cat. 4, Performance Level E |
| Pneumatic connection 1, 2 | G1/2, 1/2 - 14 NPT |
| Pneumatic connection 3 | G1, 1 NPT |
| Electrical connection | Plug (Sub D-9 pin) |
| Protection class | IP65 |
| Supply voltage [V] | 24 |
| Short circuit protection | Integrated |