|
Type
|
Version
|
Connection
|
Noise level
[dB (A)]
|
Description
|
Silencer U

|
Sintered metal
Polymer
Die-cast metal
|
M3, M5
G1/8 ... G1
|
<65 ... <84
|
-
Simple screw-in attachment
-
Small size or plastic version
-
RoHS-compliant
Silencer U in the catalogue
|
Silencer UC
|
Polyethylene
|
M5, M7
G1/8, G1/4
|
<60 ... 68
|
-
With push-in sleeve for push-in fitting QS
-
For solenoid valves CPE
Silencer UC in the catalogue
|
Silencer UO
|
Vacuum
|
M7
G1/8, G1/4, G3/8
|
|
-
Special minimal resistance silencer
-
Silencer for vacuum generators
-
Screw-in
Silencer UO in the catalogue
|
|
Silencer UOM
|
Polyacetate
open
|
G1/4, G3/8
|
|
Silencer UOM in the catalogue
|
|
Silencer extension UOMS
|
Polyacetate
open
|
G1/4, G3/8
|
|
-
Extension for extending the silencer for further noise
reduction
-
Fits on UOM
Silencer extension UOMS in the catalogue
|