FAQ - Pneumatic drives

Standard cylinders

Compact cylinders

Rodless cylinders

Rotary and semi-rotary actuators

...

Standard cylinders

What is the permissible stroke deviation for standard cylinders?
DIN ISO6431 and 6432 permit a certain amount of stroke length deviation from the nominal value due to manufacturing tolerances. These tolerances are always positive. The exact deviations permitted are listed in the table.
Standard Piston diameter
mm
Stroke length
mm
Permissible stroke deviation
mm
DIN ISO 6432 8, 10, 12, 16, 20, 25 ...500 +1.5
DIN ISO 6431 32, 40, 50 ...500 +2
32, 40, 50 500...1250 +3.2
63, 80, 100 ...500 +2.5
63, 80, 100 500...1250 +4
125, 160, 200, 250, 320 ...500 +4
125, 160, 200, 250, 320 500...1250 +5

Up

What does the linear dimension “L1+” mean?
The length L1 specifies the basic length of the cylinder if it were to be produced with zero stroke. The plus sign relates to the stroke, i.e. the stroke length is added to the length “L1”.

Up

How can a piston rod be protected effectively?
For standard cylinders, Festo offers bellows kits to protect the piston rod from oil, grease, acidic liquids, emulsions, fuel and other substances. Standard cylinder according to VDMA 24562-1 diameter 32...100 mm stroke 250...500 mm

Up

Does the type DSNU-... cylinder exist with a square piston rod?
In an earlier release, the type designation for a standard cylinder of the type DSNU-... with a square piston rod was DSNUL-... Today, this cylinder is produced with the designation DSNU-...-...-Q. The suffix "Q" indicates the square piston rod. Such cylinders are processed using module numbers; this means that the part number only defines the basic cylinder. All features, such as stroke length or the square piston rod, are selected individually within the modular system. The modular system enables combinations that were previously only possible via special development. The table compares the previous part numbers and type designations with the new part numbers and designations.
Previous
part numbers
Previous
type designation
New
part numbers
New
type designation
19585 DSNUL-12-... 193988 DSNU-12...-...-Q
19586 DSNUL-16-... 193989 DSNU-16...-...-Q
19587 DSNUL-20-... 193990 DSNU-20...-...-Q
19588 DSNUL-25-... 193991 DSNU-25...-...-Q

Up

Can type ESNU-... single-acting cylinders be used as double-acting cylinders?
Cylinders from the ESNU-... series with nominal piston sizes of 32 and larger can also be used as double-acting cylinders. Unscrew the flow control screw in the exhaust port. Replace it with a fitting (e.g. type QS-...). Please note: The cylinder force is lower when against the effective force of the spring (by the amount of the spring force) and higher in the opposite direction (by the amount of the spring force).

Up

Is there a possibility of approaching more than two defined positions using standard cylinders?
Up to four positions can be approached by connecting two cylinders. The two cylinders are attached at the bottom using a multi-position kit. Cylinder DNC: multi-position kit DPNC Cylinder ADN: multi-position kit DPNA

Up

Air consumption with standard cylinders
Theoretical air consumption (standard litres) at 6 bar per 10 mm stroke
Piston diameter
mm
Advance stroke
Nl
Return stroke
Nl
8 0.0035 0.0026
10 0.0055 0.0046
12 0.008 0.006
16 0.014 0.012
20 0.022 0.018
25 0.034 0.029
32 0.056 0.048
40 0.088 0.074
50 0.137 0.115
63 0.218 0.196
80 0.352 0.317
100 0.550 0.515
125 0.859 0.803
160 1.407 1.319
200 2.199 2.111
250 3.436 3.299
320 5.630 5.412

Up

Are standard cylinders from Festo only available with the standard stroke lengths listed?
Standard cylinders can be produced with any stroke length up to the specified maximum stroke.

Up

What screw size is needed in order to mount standard cylinders ADN-... and AEN-...?
Standard cylinders ADN-...and AEN-… can be mounted directly without mounting pieces. Both end caps (bearing and end caps) are fitted on the cylinder barrel with two or four screws each. These screws have female threads for mounting the cylinder. The cylinder can also be mounted with screws that pass through the cylinder completely. The screw sizes for mounting the cylinder are listed in the table.
Cylinder diameter Thread size
in the cylinder
Screw size
for clearance hole
12 M4 M3
16 M4 M3
20 M5 M4
25 M5 M4
32 M6 M5
40 M6 M5
50 M8 M6
63 M8 M6
80 M10 M8
100 M10 M8
125 M12 M10

Up

Does Festo also provide standard cylinders which have the same diameter yet exert a greater force?
Yes, such cylinders are high-force cylinders. In the case of this type of cylinder, the piston area is increased simply by having the same area working several times in succession. The following standard cylinders can be obtained from Festo as high-force cylinders (tandem cylinders): ADNH-... , DNCT-...

Up

Is the piston rod nut included in the scope of delivery with type DSNU standard cylinders?
The cylinders with piston diameters 8-20mm are supplied without piston rod nuts. With piston diameters 25mm and greater, the piston rod nuts (precision thread) are included in delivery.

Up

DSNU variant S2 (through piston rod): are the piston rod variants K2, K3, K5, K6, K8, and Q single-ended or do they have threads at both ends?
K2 (piston rod with extended male thread): at both ends K3 (piston rod with female thread): at both ends K5 (piston rod with special thread): at both ends K6 (piston rod with shortened male thread): on one end K8 (extended piston rod): at one end Q (square piston rod): at one end

Up

Do standard cylinders exist which can be used for a temperature higher than 80 °C?
Cylinders with a fluoro elastomer seal can be used with temperatures of up to 120° C. These cylinders have the specification S6 in the type designation.

Up

Does Festo provide cylinders/valves specially for the automotive sector?
There are cylinders, valves and accessories specially designed for the automotive sector. These are listed in separate automotive catalogues. These catalogues are available on CD-ROM in German/English/Spanish, order number 53836.

Up

Compact cylinders

What is the stroke tolerance with ADVU-... compact cylinders?
The stroke tolerance for this type of cylinder is +1 mm. This value applies irrespective of the cylinder diameter or the stroke length.

Up

Can type ADVU/L compact cylinders also be mounted using screws that pass through the entire cylinder housing?
All type ADVU compact cylinders can be mounted through the housing. Exception: the compact cylinder type ADVU with a diameter of 125. This size is designed differently and therefore cannot be mounted in this way. The same is true for the cylinder type ADVUL except that not 4 but only 2 through holes are available in this case.

Up

Which screw size is required for mounting ADN-... and AEN-... compact cylinders?
Compact cylinders ADN-...and AEN-… can be mounted directly without mounting pieces. Both end caps (bearing and end caps) are fitted on the cylinder barrel with two or four screws each. These screws have female threads for mounting the cylinder. The cylinder can also be mounted with screws that pass through the cylinder completely. The screw sizes for mounting the cylinder are listed in the table.
Cylinder diameter Thread size
in the cylinder
Screw size
for clearance hole
12 M4 M3
16 M4 M3
20 M5 M4
25 M5 M4
32 M6 M5
40 M6 M5
50 M8 M6
63 M8 M6
80 M10 M8
100 M10 M8
125 M12 M10

Up

Which screw size is required for mounting ADVU-... and AEVU-... compact cylinders?
Compact cylinders ADVU-... and AEVU-... can be mounted directly without mounting pieces. The two end caps (bearing and end caps) are fitted to the cylinder barrel with four screws each. These screws have female threads for mounting the cylinder. The cylinder can also be mounted with screws that pass through the cylinder completely. The screw sizes for mounting the cylinder are listed in the table.
Cylinder diameter Thread size
in the cylinder
Screw size
for clearance hole
12 M4 M3
16 M4 M3
20 M5 M4
25 M5 M4
32 M6 M5
40 M6 M5
50 M8 M6
63 M10 M8
80 M10 M8
100 M10 M8
125 M12 -

Up

What tapping drill is needed in order to cut the threads in the cylinder barrel of a type ADVU / AEVU cylinder?
The flange screws that connect the bearing and end caps to the cylinder barrel are designed as self-tapping screws. That means that the thread is formed by the flange screw itself as it is screwed in.

Up

Which female thread is located in the piston rod in the case of type ADVUL-...-S2 compact cylinders (with a through piston rod)?
The thread for this cylinder variant is the same as that for the standard cylinder ADVU-... with a female thread.
Cylinder size Thread size
ADVUL-12-... M3
ADVUL-16-... M4
ADVUL-20-... M5
ADVUL-25-... M5
ADVUL-32-... M6
ADVUL-40-... M6
ADVUL-50-... M8
ADVUL-63-... M8
ADVUL-80-... M10
ADVUL-100-... M12

Up

Is there a possibility of approaching more than two defined positions using compact cylinders?
Up to four positions can be approached by connecting two cylinders. The two cylinders are attached at the bottom using a multi-position kit. Cylinders AND: multi-position kit DPNA cylinders ADVU: multi-position kit DPVU

Up

Can type AEN-... single-acting cylinders be used as double-acting cylinders?
The structural design of the AEN cylinder series does not enable it to be used as a double-acting cylinder.

Up

How much do cylinders of the ADN/AEN series weigh?
Cylinder diameter Basic weight
g
per 10 mm stroke
g
12 77 12
16 79 14
20 131 21
25 156 23
32 265 30
40 346 37
50 540 51
63 722 59
80 1300 79
100 2154 98
125 2880 117

Up

Does Festo also provide compact cylinders which have the same diameter yet exert a greater force?
Yes, such cylinders are high-force cylinders. In the case of this type of cylinder, the piston area is increased simply by having the same area working several times in succession. The following compact cylinders can be ordered from Festo as high-force cylinders (tandem cylinders): ADNH-... , ADVUT-...

Up

Does Festo also supply screws for mounting the type ADVC and AEVC pneumatic cylinders?
Yes, since some of the screw sizes cannot be obtained everywhere, the mounting screws can also be ordered from Festo. If you require further information, contact the Technical Hotline directly.

Up

Can type AEVU-... single-acting cylinders be used as double-acting cylinders?
Cylinders from the AEVU-... series with nominal piston sizes of 32 and larger (except with diameter of 50) can also be used as double-acting cylinders. Unscrew the filter part in the exhaust port, and replace it with a fitting (e.g. type QS-...). Please note: The force of the cylinder is lower when against the effective force of the spring (by the amount of the spring force) and higher in the opposite direction (by the amount of the spring force). If you require a cylinder in size 25 or 50 with spring return for use as a double-acting cylinder, all you have to do is indicate on your order that cylinder type AEVU-… is to be used as a double-acting cylinder.

Up

Can type stopper cylinders STA/F be used as double-acting cylinders?
This type of cylinder can also be used as a double-acting cylinder. To do so, all you need to do is unscrew the filter part in the exhaust port and replace it with a fitting (e.g. type QS-...). Please note: The force of the cylinder is lower when against the effective force of the spring (by the amount of the spring force) and higher in the opposite direction (by the amount of the spring force).

Up

Are compact cylinders from Festo only available with the standard stroke lengths listed?
Most compact cylinders can be produced with any stroke length up to the specified maximum stroke.

Up

Where on the tandem/high-force cylinders, types DNCT, ADVUT and ADNH can position sensing be done using proximity sensors ?

Only the foremost piston (piston rod side) has a magnet for sensing, so position sensing can only ever occur in the sensor slot area on the foremost profile barrel.

Up

Rodless cylinders

Where can rodless cylinders be used?

They can be used in several places, such as on conveyor belts or for vertical lifting in tight spaces. One advantage of rodless cylinders is that they have identical cylinder force in both directions. In addition, it is not necessary to observe the buckling force of the piston rod when using these cylinders.

Up

Does using shock absorbers reduce the stroke of a rodless drive DGPL?

No. The shock absorber retainers can be mounted far enough outward for the stroke not to be affected by the use of shock absorbers.

Up

Are all required attachments already included with delivery of a linear drive type DGC, if you use the modular product system to select a variant with an intermediate position module?

Delivery includes the shock absorber retainer for the slide unit type DADP, one or two type adjustable stops KYC (for mechanical end-position limiting) and the shock absorber type YSR or YSRW.

However, the external intermediate position module can only be selected in the product configurator if a shock absorber and mechanical end-position limiter have already been selected.

An existing drive can also be retrofitted with an intermediate position module by ordering the corresponding accessories (DADP, DADM, KYC and YSR(W)).

Up

How long is a DGPL with an extended slide?

Gesamtlänge DGPL

Diameter Overall length L1 + stroke length
18 230 mm
25 300 mm
32 380 mm
40 470 mm
50 550 mm
63 650 mm

Up

How do I activate a rodless cylinder?

Sample circuit diagram

DGC-Ansteuerung

Up

On which end cap of the type DGP/L drive are the supply ports located as standard?

The two sizes 8 and 12 are only available with a supply port in each end cap. With sizes 18 and higher, both supply ports are located on one side (exception: variant "D2" which has a supply port on each side). In the standard design, the air supply ports are in the right-hand end cap (runner upwards and slide unit to the rear - see illustration).

 

Up

Can a type DGPL-... rodless cylinder be converted from a plain-bearing guide to a guide with ball bearing elements?
This is possible. For details, please contact our After-Sales Service.

Up

How often do the ball bearing elements for type DGPL/DGEL drives need to be lubricated?
Ball bearing elements installed up to the year 2000 are indicated by a black wiper seal and must be lubricated every 400 km. Newer ball bearing elements with grey wiper seals need to be relubricated every 5000 km or at the latest after 3 years. Relubrication should be carried out more often in the following cases: Strokes > 2000 mm Strokes < 50 mm Speeds > 2 m/s Increased accumulation of dirt in surrounding areas The slide must be moved on the rail during the lubrication process. (Permissible lubrication greases: KP2K as defined by DIN 51825)

Up

What greases are approved for lubricating the ball bearing elements for type DGPL/DGEL drives?
KP2K grease as defined by DIN 51825, e.g. Shell Retinax A Klüber Centoplex 2EP Fuchs Notropeen LXG 00 (for diameters up to 18 mm) Rhenus Norlith STM 2 (for diameters of 25 mm and more)

Up

Which shock absorber is suitable for which linear drive DGC?

The following table lists the part numbers of the respective hydraulic shock absorber.

GF - Plain-bearing guide
KF - Recirculating ball bearing guide

  

Diameter of guide

self-adjusting

self-adjusting, progressive

8
GF/KF
655538 540344
12 655539 540345
18
GF
669624 540346
25
GF
669625 540348
32
GF
669626 540350
40
GF
669627 540352
18
KF
669617 540347
25
KF
669618 540349
32
KF
669619 540351
40
KF
669620 540353

 

Up

Which shock absorber is allocated to which DGPL linear drive?
Nominal diameter Part number Shock absorber type
18 34 571 YSR-8-8-C
25 34 572 YSR-12-12-C
32 34 572 YSR-12-12-C
40 34 573 YSR-16-20-C
50 34 573 YSR-16-20-C
63 34 574 YSR-20-25-C
80 34 574 YSR-20-25-C

Up

What is the weight of the FKP-... moment compensators?
FKP-... Weight in g
8/12 36
18 102
25/32 234
40 376
50/63 706
80 1950

Up

Is it permissible to mount the DGC-... drive using only profile mounting attachments?
Yes, provided that no other central support is necessary, the DGC-... can be mounted using at least two profile mounting attachments.

Up

How are the slot nuts fitted in the slot of the profile barrel for drives DGC-...?
A slot nut can only be fitted in the slot when the cover of the DGC is removed. The slot nut can then be inserted into the slot on the profile from the side.

Up

Can the moment compensator (FKP) for a rodless DGP-... cylinder be mounted in connection with a clamping unit (KV/KH)?
Moment compensator (FKP) for rive units type DGP-... can be mounted with a clamping unit for the complete range of sizes.

Up

What should you bear in mind regarding the stroke length when ordering a linear drive DGPL/DGC with additional slide?

Installing additional slides reduces the selected stroke length by at least the amount of the slide length(s). If the slides are also mounted on the guide rail with a certain spacing between them, the stroke length is further reduced by the length of the spacing. To return to the originally intended travel distance, the length of the slide and, where applicable, the spacing between the slides must be added to the stroke length when ordering.

Up

Can shock absorber retainers KYP for a linear drive DGPL be mounted on the protected version?
Shock absorber retainers KYP fit below the cover of a protected version. Before mounting the KYP, you must unscrew the screws on the cover. The cover can then simply be pushed aside and the shock absorber retainer can be mounted.

Up

Can a drive DGPL be replaced by a DGC?
The DGC-GF/KF is compatible with the DGPL-GF/KF. However, an adapter foot (HPC-xx-SH/SO) is needed to do this, which is used to keep the same dimensions from foot mounting to slide mounting. The slide interface of the DGC-GF/KF is identical to that of the DGPL-GF/GF. The DGC-G (basic drive) is not compatible with the DGP (without guide).

Up

Rotary and semi-rotary actuators

Is the cushioning time taken into account in the diagrams "permissible mass moment of inertia as a function of swivel time" for semi-rotary drive versions with hydraulic shock absorbers?

The cushioning time is included in the swivel time for semi-rotary drives DRQD. For the swivel modules DSM, the swivel time is only shown up to the point where the shock absorber hits the stop. The cushioning time of the shock absorber must be added to this in order to obtain the total swivel time (see catalogue documentation for values).

Up

How is the supply port on the left (AL) and on the right (AR) defined in the case of the DRQD rotary drive?

The sensor slot is at the rear and the drive shaft is at the top. If the supply ports are located on the left-hand side (see illustration), it is the AL variant (supply port on the left). In contrast, if the supply ports are located on the right-hand side, it is the AR variant (supply port on the right).

 

Up

Do the load specifications “static” and “dynamic” for drive type DRQD relate to the behaviour of the drive or the behaviour of the load?
The static and dynamic axial and radial forces relate to the drive. This means that if the drive is not moving, the static load values apply, even if the load itself is not static.

Up

How can the end position be adjusted on a DRQD-… rotary drive?

Rotary drives DRQD-... are adjusted at the factory to a nominal rotation angle (90° / 180° / 360° / X°)

To change the rotation angle:

 

Rotary drive with end position cushioning DRQD-…-PPVJ:

  • To increase the rotation angle: turn the adjusting screw anti-clockwise
  • To decrease the rotation angle: turn the adjusting screw clockwise

Rotary drive with shock absorber DRQD-...-YSRJ:

1. Loosen size 1 hex nut (width across flats: 1)

2. Set the rotation angle on the size 2 hex nut using an open-ended spanner

  • To increase the rotation angle: turn the adjusting screw anti-clockwise
  • To decrease the rotation angle: turn the adjusting screw clockwise

3. Tighten the size 1 hex nut.

 

Up

Do type DSM semi-rotary actuators also exist with a through, hollow piston rod?
Yes, the flanged shaft variant DSM-...-FW has a through hole in sizes 12 and greater. The sizes DSM-12 and DSM-16 both have an M5 thread and a hole diameter of 4.2mm. DSM-25 and DSM-32 have a 1/8" thread and a hole diameter of 8.6mm, and size DSM-40 has a 1/4" thread and a hole diameter of 11.5mm.

Up

What is the position of the woodruff key for a drive DRQ?

When you are looking towards the drive shaft, the woodruff key is at the top. The drive shaft then moves clockwise.

Up

Which slot nut fits into the slot nut profile of the flanged shaft with energy through-feed (SD..., E...) on the quarter turn actuators DRQD-16...50? (Rotary drives and quarter turn actuators)

The slot nut of type HMBN-5-2M5 with part no. 186566 can be used for mounting.

Up

Air consumption of semi-rotary drives DRQ
Type Air consumption
at 6 bar and 90° swivel angle
DRQ-16-... 0.019 l per stroke
DRQ-20-... 0.037 l per stroke
DRQ-25-... 0.076 l per stroke
DRQ-32-... 0.159 l per stroke
DRQ-40-... 0.296 l per stroke
DRQ-50-... 0.583 l per stroke
DRQ-63-... 1.175 l per stroke
DRQ-80-... 2.369 l per stroke
DRQ-100-... 4.738 l per stroke

Up

Air consumption of semi-rotary drives DRQD
Type Air consumption
at 6 bar and 180° swivel angle
DRQD-6-... 0.009 l per stroke
DRQD-8-... 0.018 l per stroke
DRQD-12-... 0.038 l per stroke
DRQD-16-... 0.078 l per stroke
DRQD-20-... 0.137 l per stroke
DRQD-25-... 0.263 l per stroke
DRQD-32-... 0.542 l per stroke
DRQD-40-... 0.873 l per stroke
DRQD-50-... 1.724 l per stroke

Up

Air consumption of semi-rotary drives DSR und DSRL
Type Air consumption
at 6 bar and 180° swivel angle
DSR-10-..
DSRL-10-....
0.017 l per stroke
DSR-12-..
DSRL-12-....
0.046 l per stroke
DSR-16-..
DSRL-16-....
0.1 l per stroke
DSR-25-..
DSRL-25-....
0.225 l per stroke
DSR-32-..
DSRL-32-....
0.454 l per stroke
DSR-40-..
DSRL-40-....
0.994 l per stroke

Up

Air consumption of swivel modules DSM
Type Air consumption
at 6 bar
DSM-6-... 0.0006 l per stroke
at 90° swivel angle
DSM-8-... 0.0007 l per stroke
at 90° swivel angle
DSM-10-... 0.0055 l per stroke
at 90° swivel angle
DSM-12-... 0.082 l per stroke
at 270° swivel angle
DSM-16-... 0.163 l per stroke
at 270° swivel angle
DSM-25-... 0.288 l per stroke
at 270° swivel angle
DSM-32-... 0.632 l per stroke
at 270° swivel angle
DSM-40-... 1.168 l per stroke
at 270° swivel angle

Up

...

Why does the piston size for the mini slide type DGSL not match the specifications in the type code?

This was done to make the mini slide DGSL more comparable with the previous mini slide of type SLT, which has two pistons and which would therefore have greater cylinder force for the same size when compared with the DGSL. For this reason, the piston on the DGSL is always one step bigger than the type code specifies, so as to give a similar cylinder force as the slide SLT for the same model size.

Up

What is the tightening torque for the retaining nut on an EGZ?

Maximum tightening torque for the retaining nut on the cylinder housing of the EGZ for a minimum screw-in depth (according to nut width):

Type Tightening torque
EGZ-6 Max. 8 Nm
EGZ-10 Max. 20 Nm
EGZ-16 Max. 50 Nm

Up

How large does the hole have to be for an EGZ cylinder?

In order for the O-ring of the EGZ to seal the drive in the hole, the following hole diameters must be adhered to.

 EGZ

Type Hole diameter d1
EGZ-6 7.6 H7
EGZ-10 12 H7
EGZ-16 18.5 H7

 

Up

How can a cylinder with clamping unit be activated?

In case of a pressure failure, the piston rod is clamped. The clamping unit is controlled separately.

Sample circuit diagram

Sample circuit diagram

Up

What does a two-pressure control system for a cylinder with piston rod look like?

Two sample circuit diagrams

2-Druck-Steuerung

Up

How can a multi-position cylinder be activated?

Sample circuit diagram

Mehrstellungszylinder

Up

What does the additions to cylinders mean, f.ex. S2 ofer R8?
Most cylinders are available in different variants. These variants are identified by an addition to the type code.
Variant Characteristic Description
Q Square piston rod Protection against rotation
S2 Through piston rod The thread types at both ends of the piston rod are identical.
S20 Through, hollow piston rod Suitable for vacuum applications
S6 Heat-resistant seals, up to max. 120° C Temperature resistance
S10 Constant (slow speed) operation at low
piston speeds
Suitable for slow stroke movements at a constant,
stick-slip free speed over the full stroke of the cylinder.
Seal contains silicone grease (not PWIS-free).
S11 Low friction The special seals considerably reduce system wear.
This corresponds to a considerably lower response pressure.
Seal contains silicone grease (not PWIS-free).
CT Free of copper, PTFE and silicone
R3 High corrosion protection All external cylinder surfaces are conform corrosion resistance
class 3 as defined by Festo standard 940 070. The piston rod is
made from corrosion and acid-resistant steel.
R8 Dust protection using wiper seals The cylinder is fitted with a hard-chromium plated piston rod and a
rigid scraper ring, which provides protection against dry, dusty media.
K2 Piston rod with extended male thread
K3 Piston rod with female thread
K5 Piston rod with special thread Metric standard thread to ISO
K7 Piston rod with male thread Special spanner flats
K8 Extended piston rod
K10 Smooth anodised piston rod
made of aluminium
Ideal for use in welding environments:
- Protection against welding beads
- Small moving mass
- Harder surface compared to steel
- Long service life
KP With clamping cartridge Integrated clamping unit on piston rod
EL With end position locking Positive lock in the end position as drop guard
for safety-relevant applications. If there is a drop in pressure, the piston
rod is secured in its end position to prevent it from dropping.

Up

What is the difference between single-acting cylinder and double-acting cylinder?
A single-acting cylinder advances or retracts by means of air and is moved back in the opposite direction to its normal position by means of an integrated spring. With a double-acting cylinder, movement in both directions is by means of air.

Up

Which shock absorber belongs to which SLT-... slide?
Drive Shock absorber Part No.
SLT-10 YSRT-5-5-C 649653
SLT-16 YSRT-7-5-C 649654
SLT-20 YSRT-8-8-C 649655
SLT-25 YSRT-12-12-C 649656

Up

Do the load specifications “static” and “dynamic” for drive types SLT/SLF/SLS and DFP relate to the behaviour of the drive or the behaviour of the load?
Drive characteristics: If the drive is not moving, the static load values apply, even if the load itself is not static.

Up

Can the guide backlash be set on the mini slide SLT?

No, the bearings are tensioned during installation so that they are backlash-free.

Up

Can the type SPZ slide unit be sensed from both sides using a proximity sensor?
In the case of this cylinder the proximity sensor is mounted on a sensor rail. The sensor rail can theoretically be fitted on both sides of the drive unit. However, as a permanent magnet is only inserted into the slide on one side, sensing via a proximity sensor is only possible on that one side.

Up

What is the maximum tightening torque allowable with EGZ-... cylinders?
The tightening torque applied to the male threads of cartridge cylinders EGZ-... must not exceed the following limits.
Cylinder size Max. tightening torque
Nm
EGZ-6-... 8
EGZ-10-... 20
EGZ-16-... 50

Up

What is the taper on the conical piston rod end of the linear swivel clamp CLR-...?
The cone on the piston rod has a taper of 1:10, which corresponds to an angle of 2° 51' 36''.

Up

Does Festo also supply cylinders for a temperature range down to -40° C?

Festo offers cylinders for the low temperature range down to -40° C.

Up

Is it possible to obtain a pneumatic cylinder with a through, hollow piston?
Festo has several series of pneumatic cylinders which can also be ordered with a through, hollow piston rod. These are cylinder types ADVU-..., DZF-..., DNC-..., DMM-..., DSL-..., DSM-... and DSRL. The through-hollow variant is labelled S20. E.g. DNC-32-100-PPV-A-S20

Up

Does the proximity sensor have to be ordered separately in the case of cylinders with magnetic pistons?
Festo offers a wide variety of different proximity sensors. It is not possible for Festo to specify the ideal proximity sensor in advance. Proximity sensors must therefore be ordered separately.

Up

Can telescopic cylinders also be obtained from Festo?
Festo offers cylinders in many different shapes and kinds. Nevertheless, the range of products we sell does not cover everything. Telescopic cylinders are among the few items that we do not offer.

Up

Can cylinders and valves from Festo also be operated with unlubricated compressed air?
In terms of their materials and processing, most Festo pneumatic components are designed for operation with filtered, lubricated compressed air or filtered, unlubricated compressed air. These components are subject to basic lubrication during assembly and can therefore be used without a lubricator In all cases, a filter unit is required that removes contaminants of 40 microns. Where "filtered, unlubricated compressed air" is indicated as the medium for components, Festo subjects them to a random tests using filtered, unlubricated compressed air under test conditions. Filters with a degree of filtration of 5 or 10 microns should be used when required by the technical specifications. In the case of highly contaminated air we recommend pre-filtering the air using a 40 micron filter. We recommend operation with filtered, lubricated compressed air in places subject to extreme environmental and operating conditions, such as where extremely fast cylinder movements are performed (over 2 m/s). Unlubricated operation is not possible if the system has already been operated with lubricated compressed air. Due to the fact that lubricated compressed air washes away the basic lubrication, the components must always be operated with lubricated compressed air during further use. If you wish to change over your system to unlubricated compressed air, you will need to replace the basic lubrication on all components.

Up

What is the difference between 2-wire proximity sensors and 3-wire proximity sensors?
Proximity sensors usually have an integrated LED. In the case of a 2-wire proximity sensor, therefore, the LED is connected in series, causing a voltage drop of 3...4 volts. In contrast, in the case of a 3-wire proximity sensor, the LED is integrated in parallel with the result that it does not cause a voltage drop. 2-wire reed switches without an LED are also not subject to a voltage drop.

Up

Can pneumatic cylinders also be operated using liquid media (low-pressure hydraulics)?
The seals of pneumatic drive units are not designed to be suitable for use with hydraulic media. In addition, there is a danger of the sealing material being chemically corroded by the fluid.

Up

What force can a cylinder exert?

The theoretical force of a pneumatic cylinder can be calculated using the following formula:
F [N] = p [bar] x A [cm²] x 10

Example: A cylinder with a nominal diameter of 100 mm has an area of 78.5 cm². At an operating pressure of 6 bar, this area exerts a force of approx. 4700 N (78.5 x 6 x 10).

Up

What is the maximum permissible pressure and tensile load on FK-... self-aligning rod couplers?
Type Maximum permissible pressure
and tensile load N
FK-M4 750
FK-M5 1200
FK-M6 1200
FK-M8 2500
FK-M10 5000
FK-M10x1,25 5000
FK-M12 5000
FK-M12x1,25 5000
FK-M16 10000
FK-M16x1,5 10000
FK-M20 10000
FK-M20x1,5 10000
FK-M24 24000
FK-M27x2 30000
FK-M36x2 40000

Up

How can a pneumatic cylinder without an additional brake or clamping unit be stopped during operation?
Provided that a certain degree of overtravel and undershoot up to the standstill position is unproblematic for the application, piloted non-return valves can perform this function. These low-cost valves block the air in the two cylinder chambers and therefore prevent the cylinder from moving further.

Up

How quickly can a cylinder travel at a certain operating pressure?

A single, universally valid answer to this question is not possible without further information. The maximum possible speed or maximum attainable travel time depends on application-specific parameters. Influencing factors include e.g. the cylinder size, the cylinder stroke, the end-position cushioning, the mounting position, any loads being moved and additional external forces, as well as the activation of the cylinder (valves and tubing).
In order to determine the maximum attainable travel time, you have the option of carrying out your own simulations. Should you require support, please refer to our GSED tool which can be accessed directly via our website. All you need to do is select a cylinder series and then you can start the calculation tool by clicking on "Engineering".

Up

How is the travel speed of a pneumatic cylinder regulated?
The travel speed of a pneumatic cylinder is adjusted via the air flow rate. There are two different options for doing so: controlling the air flowing in (supply air flow control) or the air flowing out (exhaust air flow control). The air flow rate is usually controlled using a one-way flow control valve.

Up

What is the task of pneumatic end position cushioning and how does it work?
Kinetic energy is calculated as the product of mass and speed (J = 0.5 m x v²). A cylinder in end position must be capable of transforming this energy without incurring damage. The mass that a cylinder needs to be able to move cannot usually be influenced. An attempt is therefore made to keep the speed at the end position as low as possible. Depending on the cylinder diameter, the exhaust air is blocked off in the last few centimetres of the stroke and is only released via a flow control point (with adjustable flow control). This causes a significantly higher back pressure to be built up for a short time, counteracting the movement The speed of the cylinder is greatly reduced within a short space of time and, if the end position cushioning is set correctly, the residual kinetic energy remains below the maximum permissible limit. Cylinders with pneumatic end position cushioning are indicated by the letters PPV in their type designation.

Up

Where can I find the sensor bracket for the mini guide unit DFC-6/10?

Two sensor retainers for sensors SME/SMT-10, complete with mounting material, are included in the delivery of the guide unit. A replacement sensor retainer can be ordered as a spare part under part no. 391321.

Up