|
Type
|
Directional control
function
|
Actuation
|
Width
[mm]
|
Flow rate
[l/min]
|
Pneumatic connection
|
Voltage
|
Description
|
Standard valve VSVA/VSPA

|
2x3/2
5/2
5/3
|
Electric
Pneumatic
|
18, 26
|
600 ... 1,400
|
G1/8, G1/4, G3/8
|
12, 24 V DC
24, 110, 230 V AC
|
-
Sub-base valve
-
Port pattern to EN 175301, type C
(ISO 15407-1)
-
Central plug M8 (ISO 15407-1)
-
Plug M12 (ISO 15407-1 and 5599-1)
-
Cable terminals (ISO 15407-1 and 5599-1)
-
Connection pattern to CNOMO
Standard valve VSVA/VSPA in the catalogue
|
|
Standard valve MFH/JMFH/ MN1H/JMN1H/ MDH/JMDH

|
5/2
5/3
|
Electric
Pneumatic
|
43
56
71
82
|
1,200 ... 6,000
|
G1/4, ISO1;
G3/8, ISO2;
G1/2, ISO3;
G3/4, ISO4
|
12, 24 V DC 42, 48 V DC
24, 48 V AC 110, 230 V AC
|
-
Sub-base valve
-
Manifold sub-bases
-
Throttle plates
-
Intermediate pressure regulator plates
Standard valve to ISO 5599-1 in the catalogue
|
Standard valve MN2H/JMN2H

|
2x3/2
5/2
5/3
|
Electric
Pneumatic
|
18, 26
|
440 ... 1.000
|
G1/8, G1/4
|
12, 24 V DC
24, 110, 230 V AC
|
-
Sub-base valve
-
Sub-bases
-
Manifold sub-bases for manifold assembly
Standard valve MN2H/JMN2H in the catalogue
|
Solenoid valve NVF3
|
3/2
5/2
|
Electric
|
53
|
900
|
G1/4
|
12, 24, 42, 48 V DC,
24, 42, 48, 110, 230,
240 V AC
|
-
Namur port pattern to VDE/VDI 3845
-
Mechanical spring return
-
Approved in accordance with directive 94/9/EC (ATEX)
-
Can be changed from 5/2 to 3/2-way function
Solenoid valve NVF3 in the catalogue
|
|
Solenoid valve MN1H/MFH/MGTBH/
MDH
JMN1H/JMFH/JMDH/
VL/J/JD
|
3/2
5/2
|
Electric
|
42 ... 65
|
1,000
|
G1/4
|
12, 24, 42, 48 V DC,
24, 42, 48, 110, 230,
240 V AC
|
-
Namur port pattern to VDE/VDI 3845
-
Mechanical spring return
-
Can be changed from 5/2 to 3/2-way function
Solenoid valve MFH/MN1H/MGTBH in the catalogue
|