Directional control valves

Electrically and pneumatically actuated standard directional control valves to ISO 15407-1, ISO 5599-1, Namur

 

Type Directional control
function
Actuation Width
[mm]
Flow rate
[l/min]
Pneumatic connection Voltage Description
Standard valve VSVA/VSPA
Standard valve VSVA/VSPA
2x3/2
5/2
5/3
Electric
Pneumatic
18, 26 600 ... 1,400 G1/8, G1/4, G3/8 12, 24 V DC
24, 110, 230 V AC
  • Sub-base valve
  • Port pattern to EN 175301, type C
    (ISO 15407-1)
  • Central plug M8 (ISO 15407-1)
  • Plug M12 (ISO 15407-1 and 5599-1)
  • Cable terminals (ISO 15407-1 and 5599-1)
  • Connection pattern to CNOMO

Standard valve VSVA/VSPA in the catalogue

Standard valve MFH/JMFH/ MN1H/JMN1H/ MDH/JMDH

Standard valve MFH/JMFH/ MN1H/JMN1H/ MDH/JMDH

5/2
5/3
Electric
Pneumatic

43
56
71
82
1,200 ... 6,000 G1/4, ISO1;
G3/8, ISO2;
G1/2, ISO3;
G3/4, ISO4
12, 24 V DC 42, 48 V DC
24, 48 V AC 110, 230 V AC
  • Sub-base valve
  • Manifold sub-bases
  • Throttle plates
  • Intermediate pressure regulator plates

Standard valve to ISO 5599-1 in the catalogue

Solenoid valve NVF3
Solenoid valve NVF3
3/2
5/2
Electric 53 900 G1/4 12, 24, 42, 48 V DC,
24, 42, 48, 110, 230,
240 V AC
  • Namur port pattern to VDE/VDI 3845
  • Mechanical spring return
  • Approved in accordance with directive 94/9/EC (ATEX)
  • Can be changed from 5/2 to 3/2-way function

Solenoid valve NVF3 in the catalogue

Solenoid valve MN1H/MFH/MGTBH

MN1H

3/2
5/2
Electric 42 ... 65 1,000 G1/4 12, 24, 42, 48 V DC,
24, 42, 48, 110, 230,
240 V AC
  • Namur port pattern to VDE/VDI 3845
  • Mechanical spring return
  • Can be changed from 5/2 to 3/2-way function

Solenoid valve MFH/MN1H/MGTBH in the catalogue

Namur valve VSNB

Namur valve VSNB

3/2
5/2
Electric 30 900 G 1/4 24 DC,
110, 230 AC
  • Namur port pattern to VDI/VDE 3845
  • ATEX approval
  • CNOMO interface for screwing on the pilot control

Namur valve VSNB in the catalogue

Solenoid valve MFXMH

Solenoid valve MFXMH

3/2
5/2
Electric 44.5 1,000 sub-base 12, 24 VDC,
110, 230 VAC
  • Namur port pattern to VDI/VDE 3845
  • CNOMO interface for screwing on the pilot control

Solenoid valve MFXMH in the catalogue