Programmable front-end controllers (FEC) for complex controlling tasks, integrated controllers, front-end displays (FED) and visualisation software
Electronic controllers
| Type | Digital inputs/outputs | Analogue inputs/outputs | Ethernet |
Serial interfaces |
Programming | Description | |
|---|---|---|---|---|---|---|---|
|
Controller CPX-CEC-C1
New!
|
Configurable max. 512 |
32/18 | + | - | CoDeSys from Festo |
|
|
|
Robotic controller CMXR |
max. 120/106 | max. 4/4 |
+ |
1 |
FTL Festo Teach Language with FCT Festo Configuration Tool
|
|
|
|
Modular controller CECX
New!
|
max. 192/168 | 48/48 |
+ |
8 |
CoDeSys from Festo
|
|
|
|
FED-CEC/FED-UIM
|
20/12 | 8/4 |
+ |
1 |
CoDeSys from Festo
|
|
|
| 12/8 | — |
+ |
2 |
FST version 4.10 64 programs |
|
||
| 16/8 32/16 |
3/1 |
+ |
2 |
FST version 4.10 64 programs |
|
||
| Configurablemax. 502 | 32/18 | + TCP/IP Easy IP Modbus TCP HTTP |
1 |
FST version 4.10 |
|
||
Operator units, text-based
| Type | Display | Display size | Recipe memory | Event lists | Ethernet | Description | |
|---|---|---|---|---|---|---|---|
| Monochrome LCD with backlighting | 4 x 20 characters | 16 kByte | 256 |
+ |
|
||
Operator units with touchscreen
| Type | Display | Display size | Display resolution | Web browser | Ethernet | Description | |
|---|---|---|---|---|---|---|---|
| Monochrome Colour STN Colour TFT |
3.5" … 15" |
320x240 … 1024x768 pixel |
+ |
+ |
|
||
+ Standard, i.e. always available








