Online engineering software

Use the software online and select the optimal pneumatic drive system. Then simulate it by a simple mouse click!

The engineering software can already be used online for some product groups.

Pneumatic dimensioning

Pneumatic drives – cylinders

Standard cylinders

Round cylinders (ISO 6432): DSNU, ESNU, DSN, ESN, CRDSNU

Profile/tie-rod cylinders (ISO 15552): DNC, DNCB, DNG, DNU, CDN, CRDNG

Compact cylinders (ISO21287): ADN, AEN

 

Compact cylinders

Up to 50% less space than standard cylinders as per ISO 15552 due to compact dimensions:

ADVU, AEVU, AEVUZ, AEVULQZ, ADVUL, ADVULQ

 

Short-stroke cylinders

Minimal height due to small dimensions in relation to piston diameter:

ADVC, AEVC

 


Cylinder Air Consumption

 


 Pneumatic drives – handling units

 

Parallel grippers

HGP, HGPC, HGPL, HGPM, HGPP, HGPT

 

Three-point grippers

HGD, HGDT

 

Angle grippers

HGW, HGWC, HGWM

 

Radial grippers 

HGR, HGRC

 

Feed separators

HPV

 

Swivel gripper unit 

HGDS


Shock absorbers:
Shock absorber selection

Further online engineering software

can be found in the catalogue for the corresponding pneumatic drives.

To the catalogue

 

Download engineering software brochure

Download brochure