Proportional valve for simple control tasks
The benefits to you:
- Replaces manually operated pressure regulators
- Can be remote-controlled
- Economical solution for simple automation tasks
| Technical data | |
|---|---|
| Valve functions | 3-way proportional-pressure regulator |
| Pressure range [bar] |
0,02 ... 2 0,06 ... 6 0,1 ... 10 |
| Flow rate per valve [l/min] |
600 at 2bar-type 1.000 at 6bar-type 1.500 at 10bar-type |
| Pneumatic connection | G1/8 |
| Regulator precision | 2,5% full scale |
| Response time (W 10 ... 90%) | < 2 s |
| Dimensions [mm] | 50x50x110 |
| Operating voltage [V DC] | 24 ±10% |
| Setpoint value input | 0 ... 10 V and 4 ... 20 mA |
| Actual value output | 0 ... 10 V and 4 ... 20 mA |
| Power consumption | 2 W (24 V DC) |
| Electrical connection | M12 plug, 5-pin |
| Protection class | IP65 |
| "Power on" LED | built-in |
| Fail-Safe-Funktion | maintains output pressure |