KOMAF 2011
Come and find out the variety of dynamic displays of Festo from KOMAF 2011 which were introduced in Hannover and Motek fair, world’s top leading exhibition of automation!
High-speed H-portal
High-speed H-portal
* Product: EGC, EMMS-AS & CMMS/P-AS, CMXR,CDSA
The high-speed H-portal combines the highest level of dynamic response and top speed with improved process reliability. Extreamly dynamic response of 50 m/s², fast speed of 5 m/s.
Air bearing ATBT
Air bearing
* Product : Airbearing ATBT, SOPA, OVEM, MS seriese service unit
For contactless handling: air bearing ATBT. The air bearing ATBT from Festo provides a new option for carefully transporting flat-display and photovoltaic substrates.
Electric drive EGC
Electric drive EGC
EGC-TB / EGC-BS / EGC-FA
- • Maximum rigidity and load capacity thanks to large profiles with optimised cross section
- • A new standard in speed, acceleration and torque resistance
- • For position sensing