Reduce costs effectively
"Valve terminals are an effective way to reduce your total cost of ownership in practice – thanks to electric and pneumatic function integration. Now, in addition to this, motion control is also integrated. The result is reduced system costs by up to 20%, and in some cases by as much as 60%"
Examples:
- 20% reduction in system costs, thanks to a single order and the large reduction in the number of single parts
- 60% less time spent on assembly, leading to a shorter time to market
Shorter commissioning times thanks to Festo Plug & Work ©: Easier parameterisation due to uniform interfaces and minimised sources of error via complete integration.
Enhanced machine performance means up to ...
- 30% shorter cycle times thanks to Smart Soft Stop
- 50% reduction in air consumption and
- 30% shorter cycle times thanks to subordinate, decentralised installation concepts
All in all, reduced total cost of ownership (TCO)
|
Function
|
Time exposure
conventional [min]
|
Time exposure
integrated [min]
|
|
Regulator MS-Series
|
10
|
1
|
|
Pressure sensor SDE1
|
10
|
1
|
|
Proportional-pressure regulator VPPM
|
10
|
1
|
|
Emergency-stop
|
5
|
5
|
|
Valve terminal small
|
5
|
5
|
|
Time before / after
|
40
|
13
|
The table proves that 65% of the time needed for installation can be saved through consequent integration.
More integrated power than anywhere else
- Electrical: up to 512 digital/analogue I/O, temperature and pressure sensors
- Pneumatics: up to 128 valves
- Proportional pneumatics: up to 8 pressure regulating valves on the bus
- Safety engineering: press valves, special valves and start-up pressurisation
- Servopneumatics: positioning and Smart Soft Stop for up to 8 axes
- Motion control: electric drives, synchronous/asynchronous/2.5 D interpolation