Valve terminals: the automation platform
of the 21st century

Loading the player ...

Big trend: function integration on valve terminals

Function integration means increased productivity and reduced installation

  • Electrical components: up to 512 digital/analogue I/O, temperature and pressure sensors
  • Pneumatics: up to 128 valves
  • Proportional pneumatics: up to eight pressure regulators on the bus
  • Servopneumatics: positioning and soft stop for up to eight axes
  • Motion control: electrical drives, synchronous/asynchronous/2.5 D interpolation
  • Safety engineering: press valves, special valves and start-up pressurisation
 

More than 20 fieldbus and Ethernet protocols:

PROFIBUS and PROFINET

DeviceNet and Ethernet/IP

CANopen, Modbus TCP and EtherCAT

AS-interface

Simple diagnostics and visualisation

e.g. via FDT/DTM (Profibus)
or OPC server (Ethernet)

More on fieldbus/Ethernet

 

New product brochure Servopneumatics

Servopneumatics-Product overview of Festo

Download brochure

 

Festo CPX driver modules for SIMATIC PCS 7 available

CPX driver modules for PCS7

Seamless integration of valve terminals and electrical terminals in the process control system SIMATIC PCS7, making diagnostics easier.

Driver modules to download

 
Safety at Festo

All electrical and pneumatic safety functions at a glance

Solutions for the EC Machinery Directive and EN ISO 13849-1 from Festo:

The safety assessments of electrical, pneumatic and mechanical components are performed entirely are carried out in a completely integrated manner by Festo. This standardisation also has an effect on the consistency of the processes, thus making the evaluation of the safety class easier for you.

  

 

 

 

 

 

 

Safety@Festo makes it even easier:

  • Safety functions have been predefined by Festo so that common protection objectives can be achieved effortlessly
  • Comprehensive safety concepts for more personal protection and increased machine productivity

 

Additional information:

Machine safety at Festo

Safety engineering guidelines