Cartesian high-speed handling with robotic functionality
Dynamic response up to 70 picks/min
Compact and flat: outstanding installation/working space ratio
| Technical data H-gantry | |
|---|---|
| Acceleration | 50 m/s² |
| Speed | 5 m/s |
| Repetition accuracy | ±0.1 mm |
| Absolute accuracy* |
±0.5 mm |
| Path accuracy (<0.5 m/s) |
±0.5 mm |
| Max. effective load on the front panel | 6 kg |
* system perfectly aligned and calibrated
Servo motor controller CMMP-AS
Servo motor controller CMMP-AS for electronic cam disc control and highly dynamic movements
Display and operator unit CDSA
Reduce your "time to application" for system solutions in handling technology
Short product information for CDSA
Rotary lifting module (on request)
Combined rotary/lifting function with two motors
Special features:
- Highly dynamic response
- Compact design
- Z movement via spindle drive
- Integrated energy chain
Robotic controllers CMXR
Robotic control for path applications with up to 6 degrees of freedom and very short travel times
Servo motor EMMS-AS
- Torque ranges
- Motor brake (optional)
- Single-turn shaft encoder (standard)
- Absolute multi-turn shaft encoder (optional)
- Matching range of gear units available from stock
Catalogue information on EMMS-AS
Winner of the Intersolar Award 2010
Sets new standards:
- Maximum dynamic response compared to all other gantries
- Best acceleration behaviour with 50 m/s²
- Maximum speed of 5 m/s, even with long strokes
- Optimum use of the available space
- Low costs due to reliable series components
- As dynamic as a linear motor axis, and as cost-effective as a toothed belt axis
Extremely compact and flat, but with full working space and no funnel-shaped intake – and it's easy to integrate into your system concept
Cost-efficient in acquisition and operation, with a long service life thanks to reliable series components: the complete motion solution including frame, with optional vision system.