Electrical terminal CPX-L
Control cabinet expansions

Makes your control cabinet fit and less expensive

New: system expansion in a second row

For large installations, CPX electronics can be divided into two rows – with only one field bus node. This saves space, reduces costs by approx. 30% and increases flexibility.

New I/O module CPX-L:

  • Optimised for control cabinets with a high number of channels in IP20
  • Solution in IP65 also usable outside of the control cabinet
  • 3 wire connections without additional terminals 
  • Open for high-end-modules from CPX, valve terminal functions or field bus

 

 

CPX-L-16DE-16-KL-3POL:

16 digital inputs

 

CPX-L-8DE-8DA-16-KL-3POL:

8 digital inputs

8 digital outputs
 

Technical data
Input type PNP/IEC1131-2 type 1
Sensor connection Primarily only for 3-wire sensors
Input debounce time 3 ms (0.1 ms, 10 ms, 20 ms = configurable)
Electrical connection 16x terminal strips, 3-pin
Max. resultant current 24V- supply of the inputs 1.8A
Max. resultant current of outputs 2A (0.25A per channel)
Diagnostics

Short circuit/overload per module

Undervoltage of outputs

Fuse protection Internal electronic fuse for module
Parameterisation
  • Input debounce time
  • Failsafe per channel
  • Forces per channel
  • Idle mode per channel
  • Signal extension time
  • Characteristics after short circuit
  • Module monitoring
LED displays

1x module diagnostics

16x channel status
Protection class IP20