Pick & Place, linear gantries and three-dimensional gantries: the fast route to a multi-axis system with standard handling from the modular system
Handling systems
Suitable service:
| Type | Effective load [kg] |
Y-stroke [mm] |
Z-stroke [mm] |
Description |
|---|---|---|---|---|
| Pick & Place 1.0 |
0 ... 3 | 52 ... 170 | 20 ... 70 |
|
| Pick & Place2.0 | 0 ... 4 | 0 ... 200 | 0 ... 200 | Pick & Place in the catalogue |
| Pick & Place3.0 | 0 ... 6 | 0 ... 400 | 0 ... 200 | Pick & Place in the catalogue |