Round cylinder DSNUP

New round cylinder family complying with ISO 6432 with aluminium barrel and polymer end caps

For simple automation tasks or clamping and holding functions

The benefits to you:

  • Standardised and exceptionally economical: Multiple use of the same attachments from the DSNU mounting range
  • Inexpensive: 30% more economical than full metal model of same type
  • Reduced ordering and installation expenses: combined with the standardised proximity sensor SM-..8M
  • Strong chemical resistance and low weight: 20 ... 25% lighter than DSNU

Great performance – low price

Price-optimised standard components

 

Range of applications

  • Standard applications in automation technology
  • Simple handling tasks
  • Price-sensitive sectors, e.g. the packaging sector

 

Features

  • Low price due to the small range of variants and few functions
  • Constant high Festo quality