Proportional pressure regulator VPPM

Reliable and precise control with 3 presets at the push of a button

New in the modular system: 1/4" variant

The benefits to you:

  • Ease of operation: 3 presets for optimum adaptation to different volumes
  • Process reliability: multi-sensor control with integrated sensors and a multi-stage control circuit ensure sturdy control characteristics.
  • Inline or flanged version, current controlled, voltage controlled, fieldbus/Ethernet communication via CPX terminal
  • Modular system: the suitable valve for every application

 

More about VPPM

Use and video on VPPM

 
Technical data
Valve functions 3/2-way proportional pressure regulator
    NS 6 NS 8 NG 8 flange
Flow rate per valve [l/min]

2 bar

6 bar

10 bar

380

900

1,400

650

1,750

2,750

450

1,050

1,650

Pressure range [bar] 0.02... 2/0.06 ... 6/0.1 ... 10
Switching methods PNP or NPN
Pneumatic connection G1/8" or 1/8 NPT, G1/4", 1/4 NPT, flange
Design Inline (1/8" or 1/4") or flange
Electrical interface M12 plug, 8-pin, all connections short circuit proof and reverse polarity protected
Diagnostic function Actual value
Setpoint value
Upper/lower limit value reached
3 presets quick, general, precise
Display/operation VPPM-LED: controller presets selectable with pushbuttons
VPPM-LCD: several editing functions
Connecting cable

Pre-assembled cable, 2, 5 and 10 m, with open cable ends

Y connecting cable for connecting directly to analogue inputs/outputs (CPX) in IP65/IP67