Mini slide DGSC

Just 8 mm, including the ball bearing cage guide

Benefits:

  • Smallest guided slide unit on the market
  • High component density, thus more space in the application
  • Precision ball bearing cage guide for a reliable and high-quality process
  • Easy mounting of devices on the yoke via threaded and centring options
  • Cost-effective

 

Technical data – DGSC-6-10-P-L
Size 6
Width [mm] 8
Max. permissible applied load [g] 30
Max. pressure during normal operation [bar] 6
Min. pressure during normal operation [bar] 1

Repetition accuracy [mm]

Linearity

Parallelism

End position

 

 

0.005

0.03

±0.1

Stroke [mm] 10
Cushioning P cushioning
Stroke compensation [mm] 2
Feed force at 6 bar [N] 7
Max. spring tension [N] 2