Solenoid valve VUVG

Best in class

Advantages:

  • Cartridge principle = very durable and reliable
  • Footprint = higher flow rate with less space requirement
  • Easy-to-install = quickly and without errors
  • E-Box = wide variety of connection options 

 

catalog link

VUVG in the catalog

 
reddot design award winner 2009
 
if Award 2010
 

VUVG Video 10 bar

VUVG 10 bar
 

 

Technical data
Valve functions 5/2, 5/3, 2x3/2
Flow rate [l/min] 100, 220, 380, 750
Operating pressure [bar] 1,5 bis 8 (-0,9  … +10 with S type)
Temperature range [°C] -5 … +60 (with reduction of holding current)
Pneumatic connection M3, M5, M7, G1/8
Working lines QS 3, 4, 6, 8, 10
Width [mm] 10 and 14
Operating voltage 5 VDC, 12 VDC and 24 VDC
Protection class IP40, IP65
  • In-line, semi in-line and sub-base valve
  • Direct mounting as individual valve or manifold assembly
  • Manifold rail for 16 valves
  • Manual override: non-detenting/detenting