Electro-mechanical drives

Type Size Nominal stroke
[mm]
Repetition accuracy
[mm]
Max. feed force
[N]
Description

Guided drive DFME-LAS

DFME-LAS 

 

32, 40  100, 200, 320, 400  ±0,02  141, 202 
  • Complete system with guide for small loads
  • Free adjustment of speed, force and position with motor controller SFC-LACI 

Guided drive DFME-LAS in the catalogue

Short-stroke cylinder ADNE-LAS

ADNE-LAS 

32, 40  15 ... 45  ±0,5 

15, 26, 30, 51 (for 48 V)

8, 13, 16, 28 (for 24 V) 

  • Up to 14 Hz between two end positions
  • Positioning times of 30 milliseconds

Short-stroke cylinder ADNE-LAS in the catalogue

 

Mini slide EGSL 

EGSL

35, 45, 55, 75  50 ... 300  ±0,015  75 ... 450 
  • Free positioning
  • Very high basic slide load ratings for vertical applications
  • Flexible: the motor can be fitted laterally or axially

Mini slide EGSL in the catalogue 

Product animation EGSL

Mini slide DGSC

Mini slide DGSC

6 10 ±0,1 7
  • Smallest guided slide unit on the market
  • Precision ball bearing cage guide for a reliable and high-quality process

Mini slide DGSC in the catalogue

Toothed belt axis ELGG

ELGG 

35 ... 55  50 ... 1,200  ±0,1  50, 100, 350 
  • Can generally be used for movements in opposite directions
  • Plain-bearing guide or ball bearing guide
  • Slide variants

Toothed belt axis ELGG in the catalogue

Linear drive ELGL-LAS

ELGL-LAS

 

30, 64, 120 1 ... 1,750 ±0,01 56 ... 475
  • Highly accurate positioning and very good linearity thanks to the air bearing
  • Integrated locking brake function through magnetic pretensioning of the air bearing
  • Multiple carriages possible on one axis
  • Opposing and synchronous movements possible
  • No friction on the guide parts
  • Maintenance and wear-free
  • Insensitive to dirt thanks to air bearing

Linear drive ELGL-LAS in the catalogue

Toothed belt axis ELGR

ELGR

 
35 ... 55  50 ... 1,500  ±0,1  50 ... 350 
  • Long service life
  • Motor can be mounted on 4 sides
  • Open motor interface

Toothed belt axis ELGR in the catalogue 

Product animation ELGR

Cantilever axis EGSA

EGSA

 

50, 60 100 ... 300 ±0,01 100 ... 200
  • Maximum precision
  • High dynamic response
  • For position sensing

Cantilever Axis EGSA in the catalogue

Toothed belt axis EGC

EGC

 

 

 

EGC in the actual practice

EGC-BS:

70, 80, 120, 185

EGC-TB:

50, 70, 80, 120, 185

 

EGC-BS:

50 ... 3,000

EGC-TB:

50 ... 8,500

 

EGC-BS:

±0,02

EGC-TB:

±0,1

 

EGC-BS:

300 ... 3,000

EGC-TB:

50 ... 2,500

 

  • Maximum rigidity and load capacity thanks to large profiles with optimised cross section
  • A new standard in speed, acceleration and torque resistance
  • For position sensing

 

Toothed belt axis EGC in the catalogue

Electrical slide
EGSK, EGSP

EGSK_EGSP

 

EGSK/EGSP in the actual practice 

EGSK: 

15, 20, 26, 33, 46

EGSP:

20, 26, 33, 46

 

25 ... 840 ±0,004 ... 0,01

EGSK: 19 ... 392

EGSP: 69 ... 460

 

  • Standard mounting interfaces
  • Compact design
  • High rigidity
  • Long service life

 

Electrical slide EGSK/ EGSP in the catalogue

Electric cylinder DNCE
Electric cylinder DNCE
32 ... 63 1 ... 800 ±0.02 ... 0.07 300 ... 1,625
  • Lead screw or ball screw
  • Standard hole pattern to ISO15552
  • Axial or parallel motor interface
  • Non-rotating piston rod

Electric cylinder DNCE in the catalogue

Toothed belt axis DGE-ZR

Toothed belt axis DGE-ZR

8 ... 63 1 ... 4,500 ± 0.08 ... 0.1 15 ... 1,500
  • Electro-mechanical axis with toothed belt

Toothed belt axis DGE-ZR in the catalogue

Toothed belt axis DGE-ZR-KF
Toothed belt axis DGE-ZR-KF
8 ... 63 1 ... 4,500 ± 0.08 ... 0.1 15 ... 1,500
  • Electro-mechanical axis with toothed belt and recirculating ball bearing guide

Toothed belt axis DGE-ZR-KF in the catalogue

Toothed belt axis DGE-ZR-HD
Toothed belt axis DGE-ZR-HD
18, 25, 40 1 ... 4,000 ± 0.08 ... 0.1 60 ... 610
  • Electro-mechanical axis with heavy-duty guide

Toothed belt axis DGE-...-ZR-HD in the catalogue

Toothed belt axis DGE-ZR-RF Toothed belt axis DGE-ZR-RF
25, 40, 63 1 ... 5,000 ± 0.1 260 ... 1,500
  • Electro-mechanical axis with toothed belt and internal roller bearing guide

Toothed belt axis DGE-...-ZR-RF in the catalogue

Cantilever axis DGEA-ZR-KF
Cantilever axis DGEA-ZR-KF
18, 25, 40 1 ... 1,000 ± 0.05 230 ... 1,000
  • Electro-mechanical axis with toothed belt and recirculating ball bearing guide

Cantilever axis DGEA-...-ZR-KF in the catalogue

Spindle axis DGE-SP
Spindle axis DGE-SP
18 ... 63 1 ... 1,500 ± 0.02 140 ... 1,600
  • Electro-mechanical axis with spindle drive

Spindle axis DGE-SP in the catalogue

Spindle axis DGE-SP-KF
Spindle axis DGE-SP-KF
18 ... 63 1 ... 2,000 ± 0.02 140 ... 1,600
  • Electro-mechanical axis with spindle drive and recirculating ball bearing guide

Spindle axis DGE-...-SP-KF in the catalogue

Spindle axis DGE-SP-HD
Spindle axis DGE-SP-HD
18, 25, 40 1 ... 1,500 ± 0.02 140 ... 600
  • Electro-mechanical axis with spindle drive and heavy-duty guide

Spindle axis DGE-...-SP-HD in the catalogue

Positioning servo axis DMES-GF
Positioning servo axis DMES-GF
18 ... 63 1 ... 1,800 ± 0.05 240 ... 3,000
  • Mechanical linear drive with trapezoidal spindle and plain-bearing guide

Positioning servo axis DMES-...-GF in the catalogue

Positioning servo axis DMES-KF
Positioning servo axis DMES-KF
18 ... 63 1 ... 1,800 ± 0.05 240 ... 3,000
  • Mechanical linear drive with trapezoidal spindle and recirculating ball bearing guide

Positioning servo axis DMES-...-KF in the catalogue

Mini slide SLTE
Mini slide SLTE
10, 16 80, 150 ± 0.05 ± 0.055 10, 30
  • Trapezoidal spindle and recirculating ball bearing guide
  • Constant and precise speed
  • DC servo motor
  • I/O connection
  • Profibus connection

Mini slide SLTE in the catalogue

Rotary modules

Type Size Max. drive torque (Nm]

Max. drive input speed

(1/min]

Rotation angle Description

Rotary module ERMB

ERMB

 

20, 25, 32 0,7 ... 8,5 900 ... 1,350 endless
  • Electro-mechanical rotary module with toothed belt
  • Compact design
  • Stable arrangement of the output shaft bearings
  • Unlimited and flexible rotation angle
  • For position sensing

Rotary module ERMB in the catalogue

Product animation ERMB

Electric handling module

Type Size 

Max. drive torque [Nm]

Max. drive input speed [1/min]

Rotation angle  Description 

Rotary/lifting module EHMB

EHMB 

 

20, 25, 32

0,7 ... 6,7

900 ... 1,350 endless
  • Combined and configurable rotary and lifting movement
  • Modular drive concept for linear motion
  • Hollow shaft with large internal diameter

Module EHMB in the catalogue