Opto-electronic sensors and color sensors for a wide range of applications
Optical sensors
| Type | Method of measurement | Light type | Size |
Working range [mm] |
Description |
|---|---|---|---|---|---|
Opto-electronic sensor SOEG
|
Diffuse sensor Retro-reflective sensor Through-beam sensor Distance sensor |
Infrared Red Red polarized |
Ø 4 mm M5 M12x1 M18x1, straight M18x1, angled |
0 ... 20,000 |
|
Opto-electronic sensor SOEL
|
Diffuse sensor Retro-reflective sensor Distance sensor |
Laser, red Laser, red polarized |
Block design: 20x32x12 mm 50x50x17 mm |
0 ... 20,000 |
|
Color sensor SOEC
|
Color sensor | White light |
Block design: 50x50x17 mm |
12 ... 32 | Color sensor SOEC in the catalogue |
Fiber-optic unit SOE4
|
Fiber-optic unit | Red | - | - |
|
Fiber-optic cable SOOC
|
Diffuse sensor Through-beam sensor |
Red | - | 2 … 650 |
|
Fork light barrier SOOF
|
Through-beam sensor | Red | Fork 30 x 35 ... 120 x 60 mm |
Fork gaps: 30, 50, 80, 120 |
|





